Home Power management Gate drivers Isolated gate drivers

UCC218915-Q1

PREVIEW

Product details

Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1063 Transient isolation voltage (VIOTM) (VPK) 7071 Peak output current (source) (typ) (A) 2.8 Features Active Short Circuit (ASC) protection, Active miller clamp, Desaturation (DESAT) protection, Fault reporting, Overcurrent protection, Overtemperature protection, Pre-driver, Soft turn-off, Undervoltage Lock Out (UVLO), Voltage monitoring Operating temperature range (°C) -40 to 125 Rating Automotive TI functional safety category Functional Safety-Capable
Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1063 Transient isolation voltage (VIOTM) (VPK) 7071 Peak output current (source) (typ) (A) 2.8 Features Active Short Circuit (ASC) protection, Active miller clamp, Desaturation (DESAT) protection, Fault reporting, Overcurrent protection, Overtemperature protection, Pre-driver, Soft turn-off, Undervoltage Lock Out (UVLO), Voltage monitoring Operating temperature range (°C) -40 to 125 Rating Automotive TI functional safety category Functional Safety-Capable
SSOP (DFP) 28 78.795 mm² (7.65 mm × 10.3 mm)
  • 5kVRMS single-channel isolated pre-driver
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
  • SiC MOSFETs and IGBTs up to 1500Vpk
  • 36V maximum output drive voltage (VDD-VEE)
  • 2.8A outputs for directly driving external buffer PMOS/NMOS pair.
  • 200V/ns minimum CMTI
  • 200ns response time fast DESAT protection with 9V threshold
  • External active Miller clamp
  • Dedicated Soft Shut Down (SSD) pin with 1A sinking capability. Shut down current is controllable by an external resistor.
  • ASC input on isolated side to turn on power switch during system fault. ASC status reported through ASC_FB on low-voltage side.
  • Overcurrent reporting on FLT and reset from RST/EN
  • Fast enable/disable response on RST/EN
  • 12V VDD UVLO with power good on RDY
  • Overtemperature protection with power good on RDY
  • 100ns (maximum) propagation delay
  • 28-DFP wide body package with creepage and clearance distance > 8mm
  • Operating junction temperature –40°C to 150°C
  • 5kVRMS single-channel isolated pre-driver
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
  • SiC MOSFETs and IGBTs up to 1500Vpk
  • 36V maximum output drive voltage (VDD-VEE)
  • 2.8A outputs for directly driving external buffer PMOS/NMOS pair.
  • 200V/ns minimum CMTI
  • 200ns response time fast DESAT protection with 9V threshold
  • External active Miller clamp
  • Dedicated Soft Shut Down (SSD) pin with 1A sinking capability. Shut down current is controllable by an external resistor.
  • ASC input on isolated side to turn on power switch during system fault. ASC status reported through ASC_FB on low-voltage side.
  • Overcurrent reporting on FLT and reset from RST/EN
  • Fast enable/disable response on RST/EN
  • 12V VDD UVLO with power good on RDY
  • Overtemperature protection with power good on RDY
  • 100ns (maximum) propagation delay
  • 28-DFP wide body package with creepage and clearance distance > 8mm
  • Operating junction temperature –40°C to 150°C

The UCC218915-Q1 is a galvanically isolated single channel pre-driver designed for SiC MOSFETs and IGBTs up to 1500V DC operating voltage with advanced protection features, best-in-class dynamic performance, and robustness. The UCC218915-Q1 has dual 2.8A outputs for directly driving an external buffer NMOS/PMOS pair.

The input side is isolated from the output side with SiO2 isolation technology, supporting up to 1.06kVRMS working voltage, 10kVPK surge immunity with longer than 40-years isolation barrier life, as well as providing low part-to-part skew, and >200V/ns common mode noise immunity (CMTI).

The UCC218915-Q1 includes state-of-art protection features, such as fast overcurrent and short circuit detection, controlled soft shutdown after a fault, fault reporting, active Miller clamp, active short circuit input on the high-voltage side and input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness.

The UCC218915-Q1 is a galvanically isolated single channel pre-driver designed for SiC MOSFETs and IGBTs up to 1500V DC operating voltage with advanced protection features, best-in-class dynamic performance, and robustness. The UCC218915-Q1 has dual 2.8A outputs for directly driving an external buffer NMOS/PMOS pair.

The input side is isolated from the output side with SiO2 isolation technology, supporting up to 1.06kVRMS working voltage, 10kVPK surge immunity with longer than 40-years isolation barrier life, as well as providing low part-to-part skew, and >200V/ns common mode noise immunity (CMTI).

The UCC218915-Q1 includes state-of-art protection features, such as fast overcurrent and short circuit detection, controlled soft shutdown after a fault, fault reporting, active Miller clamp, active short circuit input on the high-voltage side and input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet UCC218915-Q1 Single Channel Isolated Pre-Driver for SiC/IGBT with Active Protection for Automotive Applications datasheet PDF | HTML Sep 16, 2025
Technical article Solid-state transformers are ready to reshape grid-scale power delivery PDF | HTML Oct 28, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC2189X5YQEVM-096 — UCC2189X5Y evaluation module

The UCC2189X5YQEVM-096 is a compact, half-bridge gate driver board consisting of two single-channel isolated gate drivers. It provides isolated bias supply, drive current and protection needed for driving several different models of Wolfspeed silicon-carbide (SiC) MOSFET modules and other IGBT or (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-011011 — Isolated gate driver board with isolated bias supply for 3.3kV SiC-FET reference design

This reference design provides a template for implementing gate drive designs for field effect transistors (FETs) rated up to 3.3kV. By utilizing single-channel isolated pre-drivers with split outputs, multiple variants of power FETs can be driven while maintaining high current sink and source (...)

Supported products & hardware
Reference design

TIDA-011012 — 50kW SiC-based modular solid-state transformer for medium-voltage applications reference design

This design implements a three-phase solid-state transformer (SST) based on a silicon carbide (SiC) power module. Using a modular architecture allows for stacking multiple converter submodules in series to meet medium-voltage grid requirements. Using fast switching SiC devices enables the DC/AC (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DFP) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos