3- to 11.5-VIN, –5-VOUT, 1.5-A Inverting Power Module Reference Design for Small, Low-Noise Systems
TIDA-01457
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This small and simple, low-noise inverting power module design (voltage inverter) cleanly supports a –5-V output voltage at up to 1.5 A of current from a 3- to 11.5-V input. Featuring TI’s TPS82130 MicroSiP™ power module step-down converter in an inverting buck-boost topology, the design achieves a power density of 584 mW/mm3 and a solution size of less than 50 mm2, allowing it to power sensitive analog loads in space-constrained, high-temperature communications equipment, such as optical modules. This design also supports many common industrial equipment, including those that require a 5-V input and –5-V output voltage inverter at up to 1 A.

Features
  • Simple Power Module Design
  • Total Solution Size Less Than 50mm2
  • High Output Current of 1.5A (VIN ≥ 7.5V)
  • Wide Input Voltage Range of 3V to 11.5V
  • Low Noise (Less Than 10mV Output Ripple)
  • 125°C Rated Solution

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 TIDA-01457.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)11.5
Vout (Nom) (V)-5
Iout (Max) (A)1.5
Output Power (W)7.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck Boost- Inverting

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS82130  3-A 17V Step-down Converter Module with Integrated Inductor  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS82130 uSiP (SIL)| 8 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 1231 21 Jun 2017
PDF 2813 22 Feb 2011
Design files (5)
Title Type Size (KB) Date
ZIP 308 21 Jun 2017
PDF 293 21 Jun 2017
PDF 69 21 Jun 2017
PDF 60 21 Jun 2017
PDF 123 21 Jun 2017
Related Tools & Software

Reference Designs (1)

Name Part Number Tool Type
3V to 15.2V Input, 2A, –1.8V Inverting Power Module Reference Design for up to 125°C  TIDA-01405  Reference design 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles