TIDM-DYNAMICNFCTAG

Dynamic Near Field Communication (NFC) Type 4B Tag

TIDM-DYNAMICNFCTAG

Design files

Overview

This dynamic Near Field Communication (NFC) tag design outlines the required components, layout considerations, and provides firmware examples to implement NFC into applications such as Bluetooth® and Wi-Fi® pairing, equipment configuration and diagnostics, or as a general purpose NFC data interface. The documentation, hardware, and example code provided allows the designer to quickly implement NFC functionality with an MSP430 or other MCU of choice.

Features
  • NFC Tag Type 4B compliant design
  • ISO14443B compliant 13.56-MHz RF interface supports up to 848 kbps for fast data transfer
  • Code examples to write and read NDEF messages to internal SRAM
  • 3kB SRAM for a large variety NDEF message types
  • Interrupt register and output pin to indicate NDEF read or write completion for further processing
  • This design is tested and includes firmware, hardware design, and a user's guide
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR476.PDF (36 K)

Detailed schematic diagram for design layout and components

TIDR475.PDF (106 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC333.ZIP (83 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430FR573924 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Other wireless products

RF430CL330HDynamic Dual Interface NFC Transponder

Data sheet: PDF | HTML

Start development

Software

Code example or demo

EXAMPLE-SOFTWARE-FR5739-RF430CL33 RF430CL330H Example Code

This example code demonstrates how to initialize the RF430CL330H device, write a simple NDEF message and handle interrupts at the end of a read or write operation. The examples use two different hardware combinations as shown below.

  • MSP-EXP430FR5739 + RF430CL330HTB(sloc290)
  • MSP-EXP430G2 + (...)
Supported products & hardware

Supported products & hardware

Products
Other wireless products
RF430CL330H Dynamic Dual Interface NFC Transponder
Code example or demo

EXAMPLE-SOFTWARE-FR5739-RF430CL33 — RF430CL330H Example Code

This example code demonstrates how to initialize the RF430CL330H device, write a simple NDEF message and handle interrupts at the end of a read or write operation. The examples use two different hardware combinations as shown below.

  • MSP-EXP430FR5739 + RF430CL330HTB(sloc290)
  • MSP-EXP430G2 + (...)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos