TMCS1101EVM
TMCS1101 isolated Hall-effect current sensing evaluation module
TMCS1101EVM
Overview
The TMCS1101EVM is a tool intended to facilitate rapid, convenient use of the TMCS1101, an isolated Hall-effect precision current sense monitor utilizing an internal ratiometric reference. This evaluation module allows the user push the max operating current through the Hall-input side while measuring the isolated output. The fixture layout is not intended as a model for the target circuit, nor it is laid out for electromagnetic (EMI) testing. The TMCS1101EVM consists of a single PCB, breakable into 8 individual pieces. 4 pieces correspond to the 4 unidirectional variants of the TMCS1101, while the remaining 4 correspond to the bidirectional variants of the device.
Features
- Evaluation of the TMCS1101Ax in all gain options
- Test points to allow ease of acess to device pins
- Large copper planes to help with heat dissipation
- Large lug connectors to connect the EVM to large current carrying leads
Hall-effect current sensors
Order & start development
TMCS1101EVM – TMCS1101 isolated Hall-effect current sensing evaluation module
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | User guide | TMCS1101EVM User's Guide (Rev. A) | Mar. 25, 2020 |
More literature | TMCS1101EVM EU Declaration of Conformity | Feb. 26, 2020 | |
More literature | TMCS1101EVM EU Declaration of Conformity (DoC) (Rev. A) | Jun. 24, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.