TMDX5535EZDSP

C5535/C5545 eZdsp USB Stick Development Kit

TMDX5535EZDSP

Order now

Overview

The TMDX5535eZdsp is a small form factor, very low cost USB-powered DSP development kit which includes all the hardware and software needed to evaluate the C553x and C5545 DSP families, which are the industry’s lowest-cost and lowest power 16-bit DSP. This ultra-low-cost kit allows quick and easy evaluation of the advanced capabilities of the C5532, C5533, C5534, C5535 and C5545 processors. The kit has an on-board XDS100 emulator for full course-level debug capability and supports Code Composer Studio™ (CCStudio) Integrated Development Environment (IDE) and eXpressDSP™ software which includes the DSP/BIOS™ kernel. The full contents of the Development Kit include C5535 ezdsp board, CCStudio IDE, and headphone with mic, a 2-GB micro SD card, a free software framework for USB audio class and human interface device (HID) applications and an out-of-the-box comprehensive demo for USB audio class applications.

Features

The C5532, C5533, C5534, C5535 and C5545 are the industry’s lowest cost and lowest power 16-bit processors helping conserve energy at exceptional levels and enabling longer battery life. With 200 MIPS performance, up to 320KB on-chip memory, higher integration (including a hardware accelerator for FFT computation) than comparable devices, the C553x/C5545 product generations provides a foundation for a range of signal processing applications, including voice triggering, audio recorder, musical instruments, portable medical solutions and other electronics in industrial and security applications.

  • Features of the TMDX5535 eZdsp include:
    • Small form factor DSP development kit for the C553x/C5545 processor
    • TMS320C5535 fixed point ultra-low-power DSP
    • Embedded XDS100 emulator
    • USB 2.0 high speed
    • Micro SD card slot with 2-GB micro SD card
    • Line In/Mic in, headphone out audio jacks
    • 60-pin expansion connector
    • 96 x 16-pixel OLED display
    • Includes Code Composer Studio IDE 4.x
    • Software framework for USB audio class and HID applications
    • Out-of-the-box demo software
    • Full documentation with source code on CD-ROM
  • Software
    • A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, integrated CodeWright editor with CodeSense technology for faster code creation, data visualization, a profiler and a flexible project manager DSP/BIOS™ real-time kernel Chip Support Library
    • Free, integrated software framework for USB audio class and HID applications, including an out-of-the-box demo

Designers can readily target the TMS320C5532/33/34/35 DSPs through TI's robust and comprehensive Code Composer Studio IDE, including:
Digital signal processors (DSPs)
TMS320C5532 Low power C55x fixed point DSP- up to 100MHz TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC
Download View video with transcript Video

Order & start development

Evaluation board

TMDX5535EZDSP — C5535 eZdsp USB Stick Development Kit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TMDX5535EZDSP EU Declaration of Conformity (DoC) 02 Jan 2019
Product overview TMS320C5535 eZdsp™ USB Development Kit 29 Aug 2011

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
C55X-AUDIOFRAMEWORK C55x Connected Audio Framework
DRIVER OR LIBRARY
SPRC133 TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos