TMP107 Evaluation Module
TMP107EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

This TMP107EVM includes a USB-to-SMAART Wire interface and four TMP107 devices to evaluate in a daisy-chain. The SMAART Wire interface is a bidirectional UART, so only three conductors are needed between devices, which the TMP107EVM provides.  The computer interface board has a solderless 3-lead connector to the cable so the included cable can be removed and a custom cable with up to 31 devices can be inserted with ease.

Features

• Enables full software evaluation of TMP107

• Access to Scratch-Pad Memory

• Detachable, 3-Device Cable Assembly

• Hardware configurable 3.3V or 5V supply

• 0.6"x3" USB stick form factor


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMP107EVM:
TMP107 Temperature Sensor EVM with UART Daisy-Chain

$89.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Application notes (1)
Title Type Size (KB) Date
PDF 1165 21 Oct 2015
User guides (1)
Title Type Size (KB) Date
PDF 1850 26 Aug 2015
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software development (1)


TI Devices (2)

Part Number Name Product Family
TMP107  ±0.4°C Temperature Sensor with Daisy-Chain UART, EEPROM, and Alert Function  Temperature sensors 
TMP107-Q1  Automotive Grade, ±0.4°C Temperature Sensor with Daisy-Chain UART, EEPROM, and Alert Function  Temperature sensors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles