TMUX7208EVM

TMUX7208 PW package evaluation module

TMUX7208EVM

Order now

Overview

The TMUX7208EVM supports evaluation of the TMUX7208 devices in the 16-pin TSSOP (PW) package. This evaluation module can be used for quick prototyping and testing of the TMUX7208 devices specifically for DC and timing parameters.

Features
  • Quick prototyping and testing setup for the 16-pin TMUX7208 devices in the TSSOP (PW) package
  • Support for both single supply and dual supply operation
  • Six power supply decoupling capacitors (2 × 0.1 μF, 2 × 1 μF, and 2 × 10 μF)
  • Jumpers to nine possible signal lanes, both VDD and VSS power rails, and control signals
  • Pads available for placement of SMA connectors and surge protection diodes for signal pins
Analog switches & muxes
TMUX7208 44-V, latch-up immune, 8:1 precision multiplexer with 1.8-V logic TMUX7208M 44V, latch-up-immune 8:1 precision multiplexer with 1.8V logic and extended temperature
Download View video with transcript Video

Order & start development

Evaluation board

TMUX7208EVM — TMUX7208 PW package evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* User guide TMUX7208 Evaluation Module (Rev. A) PDF | HTML 23 Dec 2020
Data sheet TMUX720x 44V, Latch-Up Immune, 8:1, 1-Channel and 4:1, 2-Channel Precision Multiplexers with 1.8V Logic datasheet (Rev. F) PDF | HTML 11 Jul 2024
Data sheet TMUX720x 44-V, Latch-Up Immune, 8:1, 1-Channel and 4:1, 2-Channel Precision Multiplexers with 1.8-V Logic datasheet (Rev. D) PDF | HTML 21 Jan 2022
Certificate TMUX7208EVM EU RoHS Declaration of Conformity (DoC) 18 Dec 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos