TPS23881B1EVM-034 is a 24-port (48-channel) daughtercard to evaluate the TPS23881 which is a 4-pair, type-4, 8-channel Power-over-Ethernet (PoE) PSE with 200mΩ sense resistor. This daughter card provides evaluation and reference circuitry for the TPS23881 in high port count applications such as campus and branch switches and network video recorders.
Features
- 24 port PoE PSE system and expandable to 48 ports
- Highly flexible system with configurable GUI and host interface
- Multiport power management
- IEEE 802.3bt compliance
- Mutiple power supplies
- Supporting Legacy PD