Home Power management Power over Ethernet (PoE) ICs Power sourcing equipment

TPS23881B

ACTIVE

Product details

PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2, 802.3bt Type 3, 802.3bt Type 4 MPS method DC Disconnect Features Auto Mode, Autonomous Mode, Current Limit with Foldback, Fast shutdown, Multi Level Port Priority, Over Current Reporting, Over Temp Reporting, Port remapping, Programmable PCUT, Programmable Port Power Limiting, SRAM Programmable Number of PSE ports 8 Pair control 2-Pair Alt A, 4-Pair Vin (max) (V) 57 Vin (min) (V) 44 FET External ILIM Programmable Operating temperature range (°C) -40 to 125 Rating Catalog
PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2, 802.3bt Type 3, 802.3bt Type 4 MPS method DC Disconnect Features Auto Mode, Autonomous Mode, Current Limit with Foldback, Fast shutdown, Multi Level Port Priority, Over Current Reporting, Over Temp Reporting, Port remapping, Programmable PCUT, Programmable Port Power Limiting, SRAM Programmable Number of PSE ports 8 Pair control 2-Pair Alt A, 4-Pair Vin (max) (V) 57 Vin (min) (V) 44 FET External ILIM Programmable Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RTQ) 56 64 mm² (8 mm × 8 mm)
  • IEEE 802.3bt PSE solution for PoE 2 Type 3 or Type 4 power over ethernet applications
  • Eight independent PSE channels
  • Resistor selectable autonomous operation
    • No external MCU required
  • Compatible with TI’s FirmPSE system firmware
  • SRAM Programmable memory
  • Programmable power limiting accuracy ±2.5%
  • 200mΩ current sense resistor
  • Legacy PD capacitance measurement
  • Selectable 2-pair or 4-pair port power allocations
    • 15.4W, 30W, 45W, 60W, 75W or 90W
  • Single and dual signature PD compatibility
  • Dedicated 14-bit integrating current ADC per port
    • Noise immune MPS for DC disconnect
    • 2% current sensing accuracy
  • 1- or 3-bit fast port shutdown input
  • Auto-class discovery and power measurement
  • Inrush and operational foldback protection
  • Flexible processor controlled operating modes
    • Auto, semi auto and manual / diagnostic
  • Per port voltage monitoring and telemetry
  • –40°C to +125°C temperature operation
  • Ultra Low Alpha (ULA) packaging (TPS23881B1A)
  • IEEE 802.3bt PSE solution for PoE 2 Type 3 or Type 4 power over ethernet applications
  • Eight independent PSE channels
  • Resistor selectable autonomous operation
    • No external MCU required
  • Compatible with TI’s FirmPSE system firmware
  • SRAM Programmable memory
  • Programmable power limiting accuracy ±2.5%
  • 200mΩ current sense resistor
  • Legacy PD capacitance measurement
  • Selectable 2-pair or 4-pair port power allocations
    • 15.4W, 30W, 45W, 60W, 75W or 90W
  • Single and dual signature PD compatibility
  • Dedicated 14-bit integrating current ADC per port
    • Noise immune MPS for DC disconnect
    • 2% current sensing accuracy
  • 1- or 3-bit fast port shutdown input
  • Auto-class discovery and power measurement
  • Inrush and operational foldback protection
  • Flexible processor controlled operating modes
    • Auto, semi auto and manual / diagnostic
  • Per port voltage monitoring and telemetry
  • –40°C to +125°C temperature operation
  • Ultra Low Alpha (ULA) packaging (TPS23881B1A)

The TPS23881B is an 8-channel power sourcing equipment (PSE) controller engineered to insert power onto Ethernet cables in accordance with the IEEE 802.3bt standard. The eight individual power channels can be configured in any combination of 2-Pair (1-channel) or 4-Pair (2-channels) PoE Ports. The PSE controller can detect powered devices (PDs) that have a valid signature, complete mutual identification, and apply power.

The TPS23881B improves on the TPS2388 with reduced current sense resistors, selectable Autonomous operation, SRAM programmability, programmable power limiting, capacitance measurement, and compatibility with TI’s FirmPSE system firmware (see Device Comparison Table).

Programmable SRAM enables in-field firmware upgradability over I2C to ensure IEEE compliance and interoperability with the latest PoE enabled devices. Dedicated per port ADCs provide continuous port current monitoring and the ability to perform parallel classification measurements for faster port turn on times. A ±2.5% accurate programmable port power limit provides the ability to expand the maximum power sourced from 90W to upwards of 125W. The 200mΩ current sense resistor and external FET architecture allow designs to balance size, efficiency, thermal and solution cost requirements. 

The TPS23881B is an 8-channel power sourcing equipment (PSE) controller engineered to insert power onto Ethernet cables in accordance with the IEEE 802.3bt standard. The eight individual power channels can be configured in any combination of 2-Pair (1-channel) or 4-Pair (2-channels) PoE Ports. The PSE controller can detect powered devices (PDs) that have a valid signature, complete mutual identification, and apply power.

The TPS23881B improves on the TPS2388 with reduced current sense resistors, selectable Autonomous operation, SRAM programmability, programmable power limiting, capacitance measurement, and compatibility with TI’s FirmPSE system firmware (see Device Comparison Table).

Programmable SRAM enables in-field firmware upgradability over I2C to ensure IEEE compliance and interoperability with the latest PoE enabled devices. Dedicated per port ADCs provide continuous port current monitoring and the ability to perform parallel classification measurements for faster port turn on times. A ±2.5% accurate programmable port power limit provides the ability to expand the maximum power sourced from 90W to upwards of 125W. The 200mΩ current sense resistor and external FET architecture allow designs to balance size, efficiency, thermal and solution cost requirements. 

Download View video with transcript Video
Request more information
  • Product advisory and latest firmware download are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS23881B Type-4 4-Pair 8-Channel PoE 2 PSE Controller with Autonomous Mode and 200 mΩ RSENSE datasheet (Rev. A) PDF | HTML May 8, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOST-PSEMTHR8-097 — TPS23882 Type-3, 30W, 2-pair, PSE motherboard for 8-port PSE systems

This motherboard is the base board for the PSE Controller ecosystem. The octal channel, TPS23882, IEEE 802.3bt ready PoE PSE controller can be evaluated by using the motherboard (BOOST-PSEMTHR8-097) and TPS23882EVM daughter card (TPS23882EVM-008) (sold separately). The full PoE Evaluation ecosystem (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS23881B1EVM-034 — TPS23881B daughtercard

TPS23881B1EVM-034 is a 24-port (48-channel) daughtercard to evaluate the TPS23881 which is a 4-pair, type-4, 8-channel Power-over-Ethernet (PoE) PSE with 200mΩ sense resistor. This daughter card provides evaluation and reference circuitry for the TPS23881 in high port count applications such (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

TPS23881B1EVM-024 — TPS23881B daughter card

The TPS23881B1EVM is the daughter card to evaluate the TPS23881B which is a four-pair, type-4, eight-channel Power-over-Ethernet (Poe) PSE with autonomous mode. The daughter card provides evaluation and reference circuitry for the TPS23881B which is suitable for high power PSE applications.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Firmware

TPS23881B-DESIGN — TPS23881B Design Resources

Latest version of SRAM and Parity Code for TPS23881B
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RTQ) 56 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos