TPS53830AEVM
TPS53830A evaluation module
TPS53830AEVM
Overview
The TPS53830AEVM is designed to provide a quick setup to evaluate the TPS53830A device and gain familiarity with the PMIC at a register level. The EVM has built-in configurability using headers and jumpers, as well as various resistor configuration options for the regulator outputs. A micro-USB port allows for easy communication with the device through the onboard MSP430.
Features
- Evaluate TPS53830A device using the provided software and test prototype configurations
- Software powered by GUI composer runs in a browser on Windows®, Mac®, and Linux® operating systems
Multi-channel ICs (PMICs)
TPS53830AEVM is a prototype evaluation module and is available in limited quantities.
Order & start development
Evaluation board
TPS53830AEVM ā TPS53830A evaluation module
TPS53830AEVM — TPS53830A evaluation module
Certification
TPS53830AEVM-DOC-CERT ā Declaration of Conformity for TPS53830AEVM
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
TPS53830AEVM-DOC-CERT — Declaration of Conformity for TPS53830AEVM
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Documentation
Release Information
Uploaded DoC to OneRelease for EVM
Support & training
TI E2E⢠forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.