TPS544B28RBHEVM

TPS544B28 evaluation module (RBH package)

TPS544B28RBHEVM

Order now

Overview

The TPS544B28RBHEVM is designed to provide a quick setup to evaluate the TPS544B28 in an RBH package and gain familiarity with the device. The TPS544B28RBHEVM is designed for a nominal 12V bus and to produce a regulated 1V output at up to 20A of load current. The TPS544B28RBHEVM is designed to demonstrate PMBus® functionality and different pin strap settings of the TPS544B28 with the help of different connectors and jumpers, while providing a number of test points and connectors to evaluate the performance of the device.

Features
  • Supports evaluation of the TPS544B28 in an RBH package
  • Supports TPS544B28 device configuration and monitoring using PMBus and Fusion GUI
  • Input voltage range: 4V to 16V, 12V nominal
  • Output voltage range: 0.4V to 5.5V, 1V nominal
  • Output current: 0A to 20A
  • Programmable switching frequency, soft start, overcurrent limit, compensation, fault recovery, output voltage, PFM/FCCM
  • Supports internal and external feedback configurations
  • Convenient test points for probing critical waveforms
  • Easy evaluation design includes PMBus connector and jumper selection at MS1, MS2 and ADR pins to evaluate different settings on TPS544B28
DC/DC converters
TPS544B28 4V-to-16V input, 20A, PMBus® synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS544B28RBHEVM — TPS544B28 evaluation module (RBH package)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS544B28RBHEVM TPS544B28 evaluation module (RBH package)

close
Version: null
Release date:
Certification

TPS544B28RBHEVM-DOC-CERT — TPS544B28RBHEVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TPS544B28RBHEVM TPS544B28 evaluation module (RBH package)

TPS544B28RBHEVM-DOC-CERT TPS544B28RBHEVM EU Declaration of Conformity (DoC)

close
Version: 1.0
Release date: Aug 7, 2026
Hardware development
Evaluation board
TPS544B28RBHEVM TPS544B28 evaluation module (RBH package)

Documentation

TPS544B28RBHEVM EU RoHS Declaration of Conformity (DoC)

Release Information

TPS544B28RBHEVM EU Declaration of Conformity (DoC)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide TPS544B28RBH Step-Down Converter Evaluation Module PDF | HTML Jun 16, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos