TPS61371EVM

TPS61371EVM

Order now

Overview

The TPS61371EVM-155 is designed to demonstrate the features and functionality of the TPS61371 device, which is a high-performance, high-efficiency, synchronous boost converter with I2C interface. The factory default settings of the TPS61371EVM allow the operation with an input voltage range from 2.7V to 5.5V.

Features
  • VIN range from 2.7V to 5.5V
  • Programmable reference voltage (0.324V to 0.959V) through I2C, default 0.594V
  • Output discharge selectable
  • Load disconnect during shutdown
  • Pin selectable PFM/FPWM mode
  • Output short and overvoltage protection with latch type
DC/DC converters
TPS61371 — 16V 3.8A synchronous boost with load disconnect
Download View video with transcript Video

Order & start development

Evaluation board

TPS61371EVM-155 — TPS61371 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS61371EVM-155 — TPS61371 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS61371 Boost Converter With I2C Interface Evaluation Module PDF | HTML Apr 9, 2026
Certificate TPS61371EVM-155 EU Declaration of Conformity (DoC) Dec 17, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos