TPS62840-1DLCEVM55

60-nA IQ, QFN package, high-efficiency 750-mA step-down converters evaluation module (2 circuits)

TPS62840-1DLCEVM55

Order now

Overview

The TPS62840-1DLCEVM55 evaluation module (EVM) facilitates the evaluation of the TPS6284XDLC family of 750-mA step-down converters with 60-nA IQ in small 1.5-mm by 2.0-mm QFN packages. The EVM contains 2 separate circuits to create output voltages between 0.8 V and 3.3 V from higher input voltages between 1.8 V and 6.5 V. Due to its extremely low IQ, the TPS6284XDLC provides a long battery lifetime for systems which have very low current consumption states such as wearables, building automation and the Internet of Things (IoT).

Features
  • 1.8-V to 6.5-V input voltage range
  • 750-mA output current
  • 60-nA quiescent current
  • 1.5 x 2.0 mm² QFN package
  • Two independent circuits to support a range of output voltages (0.8 V to 3.3 V)
Buck converters (integrated switch)
TPS62840 60-nA IQ, 1.8-V to 6.5-VIN, high-efficiency 750-mA step-down converter
Download

Order & start development

Evaluation board

TPS62840-1DLCEVM55 – 60-nA IQ, QFN package, high-efficiency 750-mA step-down converters evaluation module (2 circuits)

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

BSR055 Gerbers SLVC773.ZIP (452 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide TPS62840-1DLCEVM55 User's Guide May 15, 2019
Datasheet TPS62840 1.8-V to 6.5-V, 750-mA, 60-nA IQ Step-Down Converter datasheet (Rev. D) Apr. 27, 2020
More literature TPS62840-1DLCEVM55 EU Declaration of Conformity (DoC) Mar. 12, 2019

Related design resources

Hardware development

EVALUATION BOARD
TPS62840-1YBGEVM56 60-nA IQ, WCSP package, high-efficiency 750-mA step-down converters evaluation module (2 circuits)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos