TPS92401RRVEVM

TPS92401RRVEVM

Order now

Overview

The TPS92401RRVEVM helps designers to evaluate the characteristics, operation and use of the TPS92401 device. The TPS92401 LED dot-controller includes a string of 4 series-connected integrated shunt FETs, each of which provides PWM dimming for an individual LED. In conjunction with front-end buck constant current regulators (CCR), The TPS92401 enables 4-channel individual lighting solutions by providing up to 5A pixel-level LED dimming control with 4.5V to 65V wide input range.

Features
  • 4.5V to 65V wide input range
  • 4 integrated PWM shunt FETs provide 4-channel individual lighting solutions
    • 5A FET max continuous current
    • Internal 32MHz oscillator for PWM generator
    • Programmable 16-bit, >20kHz PWM dimming
  • Enhanced EMI performance
    • Programmable PWM slew rate
    • Programmable PWM edge shift
    • Internal charge pump with spread spectrum
  • Full protection features
    • LED open detection and protection
    • LED short detection
    • Shunt FET open detection
    • Programmable LED open voltage
    • Thermal warning
Illumination LED drivers
TPS922055 65-V, 4-A buck LED driver with inductive fast dimming and spread spectrum TPS92401 4-Channel 5-A LED Dot-Controller with Integrated FET and Oscillator
Download View video with transcript Video

Order & start development

Evaluation board

TPS92401RRVEVM — TPS92402 evaluation module with 4-CH, 5-A LED dot-controller in VQFN package

Supported products & hardware

TPS92401RRVEVM TPS92402 evaluation module with 4-CH, 5-A LED dot-controller in VQFN package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate TPS92401RRVEVM EU Declaration of Conformity (DoC) Jul 17, 2025
Certificate TPS9240X-ADPTR-EVM EU RoHS Declaration of Conformity (DoC) PDF | HTML Jan 9, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos