TPS925302EVM

TPS925302EVM

Order now

Overview

The TPS925302EVM is an evaluation module (EVM) designed for the TPS925302-Q1. The TPS925302-Q1 is a 2-channel, synchronous, 2.0A buck LED driver with a wide input voltage range that power two strings LEDs. The TPS925302-Q1 can be controlled using the LEDMCUEVM-132 communications board and software leveraging the serial peripheral interface (SPI) protocol.

Features
  • Power up to 2A of continuous output current for two strings of series connected LEDs
  • 4.5V to 65V wide input voltage range
  • Configurable constant voltage and constant current operation with 4% accuracy
  • Adaptive on-time average current control
  • Programmable switching frequency from 100kHz to 1.2MHz
  • Graphical user interface (GUI) based control using the LEDMCUEVM-132 for SPI communication
Automotive LED drivers
TPS925302-Q1 — Automotive, dual-channel, constant-current and constant-voltage synchronous buck LED driver with SPI
Download View video with transcript Video

Order & start development

Evaluation board

TPS925302EVM — TPS925302-Q1 evaluation module

Supported products & hardware

TPS925302EVM — TPS925302-Q1 evaluation module

close
Version: null
Release date:
Certification

TPS925302EVM-DOC-CERT — TPS925302EVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TPS925302EVM — TPS925302-Q1 evaluation module

TPS925302EVM-DOC-CERT — TPS925302EVM EU Declaration of Conformity (DoC)

close
Version: 1.0.0
Release date: Sep 11, 2026
Hardware development
Evaluation board
TPS925302EVM — TPS925302-Q1 evaluation module

Documentation

TPS925302EVM EU Declaration of Conformity (DoC)

Release Information

TPS925302EVM EU Declaration of Conformity (DoC)

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2Eā„¢ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos