The user's guide is available. Request now
TPS92542FEVM
TPS92542-Q1 evaluation module (for PHP package)
TPS92542FEVM
Overview
The TPS92542-Q1 devices implements a synchronous BOOST controller with peak current-mode controller in constant voltage (CV) mode, and a dual monolithic synchronous buck LED driver with an adaptive on-time average current mode control. TPS92542-Q1 is designed to be compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control provides near constant switching frequency that can be set between 100kHz and 1MHz. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range.
Features
- Synchronous two-phase BOOST controller with programmable output voltage up to 65V
- Two Synchronous Bucks with integrated switches with up to 2A continuous output current with 4% accuracy
- 9V to 60V wide input voltage range
- BOOST and BUCK spread-spectrum for EMI mitigation
- BUCK switch thermal protection
- Internal EEPROM capability
Automotive LED drivers
Order & start development
TPS92542FEVM ā TPS92542-Q1 evaluation module (for PHP package)
TPS92542FEVM — TPS92542-Q1 evaluation module (for PHP package)
TPS92542FEVM-DOC-CERT ā TPS92542FEVM EU Declaration of Conformity (DoC)
Supported products & hardware
Hardware development
Evaluation board
TPS92542FEVM-DOC-CERT — TPS92542FEVM EU Declaration of Conformity (DoC)
Hardware development
Evaluation board
Documentation
TPS92542FEVM EU Declaration of Conformity (DoC)
Release Information
TPS92542FEVM EU Declaration of Conformity (DoC)
What's new
- Initial release of EU Declaration of Conformity (DoC)
Support & training
TI E2E⢠forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.