TPS92761EVM

TPS92761EVM

Order now

Overview

The TPS92761-Q1 is a 24 channel device with an integrated synchronous Buck regulator and protected linear current sinks. The device is capable of driving current up to 90mA through LEDs with channel-to channel accuracy of less than ±3.5%. Each linear current sink can be individually programmed by a 6-bit current setting value and is independently controlled by pulse width modulation (PWM) using 14-bit registers. Transient behavior is improved by programming uniform phase shifted PWM signals between operating channels.

Features
  • Powers up to 64 LEDs controlled by two TPS92761-Q1 devices
  • 6V to 36V input voltage range
  • Supports 400kHz and 2.2MHz synchronous buck switching frequency
  • Dynamic Headroom Control (DHC)
  • 5V LDO and TCAN1044A CAN transceiver
  • Graphical User Interface (GUI) based control leveraging LEDMCUEVM-132 for UART-over-CAN physical communication
Automotive LED drivers
TPS92761-Q1 — Automotive 36V buck regulator with 24-channel LED matrix manager for animated exterior lighting
Download View video with transcript Video

Order & start development

Evaluation board

TPS92761EVM — TPS92761 evaluation module

Supported products & hardware

TPS92761EVM — TPS92761 evaluation module

close
Version: null
Release date:
Certification

TPS92761EVM-DOC-CERT — TPS92761EVM EU Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TPS92761EVM — TPS92761 evaluation module

TPS92761EVM-DOC-CERT — TPS92761EVM EU Declaration of Conformity (DoC)

close
Version: 1.0.0
Release date: May 26, 2026
Hardware development
Evaluation board
TPS92761EVM — TPS92761 evaluation module

Documentation

TPS92761EVM EU Declaration of Conformity (DoC)

Release Information

TPS92761EVM EU Declaration of Conformity (DoC)

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2Eā„¢ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos