TPSM365R6FEVM

TPSM365R6 evaluation board for 3-V to 65-V input, 0.6-A output, power module

TPSM365R6FEVM

Order now

Overview

The TPSM365R6 evaluation board (EVM) allows for evaluation of TPSM365R6, a synchronous step-down DC/DC module capable of driving up to 0.6 A of load current from a wide input voltage of up to 65 V. The TPSM365R6FEVM operates in FPWM mode. This EVM can be configured for a wide array of selectable output voltages and switching frequencies. The EVM can also serve as an example for circuit layout and design for a user's end application.

Features
  • Wide input voltage range of 3 V to 65 V
  • Jumper adjustable output voltage: 1.8 V, 2.5 V, 3.3 V, 5 V, or 12 V
  • Jumper adjustable switching frequency: 400 kHz, 600 kHz, 800 kHz, 1 MHz, 2.2 MHz
  • Up to 600mA output current
  • FPWM switching mode
Buck modules (integrated inductor)
TPSM365R3 3-V to 65-V input, 1-V to 13-V output, 0.3-A synchronous buck converter power module TPSM365R6 3-V to 65-V input, 1-V to 13-V output, 0.6-A synchronous buck converter power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM365R6FEVM — TPSM365R6 evaluation board for 3-V to 65-V input, 0.6-A output, power module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM365R6FEVM User’s Guide PDF | HTML 29 Sep 2022
Certificate TPSM365R6FEVM EU RoHS Declaration of Conformity (DoC) 02 Sep 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos