TPSM8287A15BBHEVM

TPSM8287A15 evaluation module

TPSM8287A15BBHEVM

Order now

Overview

The TPSM8287A15BBHEVM evaluation module (EVM) facilitates the evaluation of the TPSM8287A15, a 15A pin-to-pin compatible step-down power module with an I²C interface, remote sense, and frequency synchronization in a 4.5mm × 6.8mm x 4mm overmolded QFN package. The EVM provides an adjustable output voltage, with 1% accuracy, between 0.4V and 3.35V from input voltages from 2.7V to 6V. The TPSM8287A15 is a high-efficiency, high-accuracy and small point-of-load (POL) power solution in applications such as the core supply for FPGAs, ASICs, DDR memory, optical modules, storage, test and measurement, and other space-limited applications.

Features
  • 15A output current power module with integrated inductor in an overmolded QFN package
  • Excellent thermal performance (θJA = 19.5 °C/W)
  • 4.5mm x 6.8mm power module provides 77mm² total solution size with 4mm height
  • Start-up output voltage adjustable through jumpers to 1 of 59 values
  • Highly accurate output voltage with remote sense and adjustable control loop compensation
  • Compatible with USB2ANY interface adapter to communicate over the I²C interface
Power modules (integrated inductor)
TPSM8287A10 6V input, 10A parallelable DC/DC buck module with I2C frequency synchronization and remote sense TPSM8287A15 6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense
Download View video with transcript Video

Order & start development

Evaluation board

TPSM8287A15BBHEVM — TPSM8287A15 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

TPSM8287A-EVM-GUI — TPSM8287A EVM GUI

Supported products & hardware
Download

TPSM8287A-EVM-GUI TPSM8287A EVM GUI

close
Latest version
Version: 1.0.0
Release date: 28 Aug 2023
Products
Power modules (integrated inductor)
TPSM8287A06 6-V Input, 6-A parallelable DC-DC buck module with I2C, frequency synch and remote sense TPSM8287A10 6V input, 10A parallelable DC/DC buck module with I2C frequency synchronization and remote sense TPSM8287A12 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor TPSM8287A15 6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense
Hardware development
Evaluation board
TPSM8287A06BASEVM TPSM8287A06 evaluation module for parallelable, I²C interface, remote sense 6A step-down mod TPSM8287A12BBSEVM TPSM8287A12 evaluation module for parallelable I²C interface with remote sense 12-A step-down module TPSM8287A10BAHEVM TPSM8287A10 evaluation module TPSM8287A15BBHEVM TPSM8287A15 evaluation module

Release Infomation

Initial version

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide Parallelable, I2C, Remote Sense 6-A, 12-A Power Module Evaluation Module (Rev. B) PDF | HTML 16 Apr 2024
Certificate TPSM8287A15BBHEVM EU Declaration of Conformity (DoC) 02 Jan 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos