TUYA-3P-WIRELESS-MODULES

TUYA-3P-WIRELESS-MODULES

From: Tuya Inc.
Order now

Overview

Tuya BDU is a low-power embedded Bluetooth module that Tuya has developed. It consists of a highly integrated Bluetooth chip (CC2340R5), a few peripheral circuits, an embedded Bluetooth network communication protocol stack, and rich library functions.
BDU consists of a low-power 32-bit MCU, a Bluetooth LE 5.3/2.4G radio-frequency band, 512 KB flash memory, and 36 KB SRAM.

Features
  • Embedded with a low-power 32-bit MCU, which can also function as an application processor.
  • Clock rate: 48 MHz
  • Working voltage: 1.71 to 3.8 V
  • Peripherals: 5 PWMs, 2 UART pins, and 2 ADC pins
  • Bluetooth LE RF features
  • Compatible with the Bluetooth LE 5.3
  • The RF data rate can be up to 1 Mbps
  • TX power: +8 dBm
  • RX sensitivity: -96 dBm@Bluetooth LE 1 Mbps
  • Embedded hardware AES encryption
  • Onboard PCB antenna with a gain of 1 dBi
  • Working temperature: -40°C to +105°C
Low-power 2.4-GHz products
CC2340R5 — Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm
Download View video with transcript Video
Photos courtesy of Tuya Inc.

Order & start development

Daughter card

Tuya-BDU-Module — Low-power embedded Bluetooth module

Supported products & hardware

Tuya-BDU-Module — Low-power embedded Bluetooth module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Tuya Inc..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.