UCC14341EVM-069

UCC14341-Q1 evaluation module for 1.5-W dual-output isolated DC-DC converter gate driver bias

UCC14341EVM-069

Order now

Overview

The UCC14341-Q1 is a DC/DC converter module, providing 1.5 W of 5 kVRMS, isolated power in a low profile, 3.5 mm, wide body SOIC integrated package. The UCC14341EVM-069 EVM can operate from 13.5 VIN to 16.5 VIN and is configured for dual outputs of VDD = 18 V and VEE = -4 V. This EVM demonstrates typical bias supply voltages required by IGBT and SiC gate driver ICs used in high-voltage, industrial and automotive inverters, battery management systems, charging stations and various isolated equipment applications.

Features
  • UCC14341-Q1 1.5-W DC/DC converter module with dual VDDEE outputs for SiC and IGBT gate driver IC bias
  • Transformer, power stage and control fully integrated into a low-profile, 12.8 x 7.55 x 3.55 mm wide body, 36 pin SOIC package
  • AEC-Q100, full rated power up to 105°C, 3.5-pF isolation capacitance, SSM frequency modulation and low electromagnetic emissions
  • 5-kVRMS isolation, input OVP, output OCP, power limit, power good, enable and integrated soft start
  • The EVM demonstrates features most important to SiC and IGBT gate drive bias application in an easy to use test platform
Isolated power modules (integrated transformer)
UCC14340-Q1 Automotive, 1.5-W, 15-Vin, 25-Vout high-density > 3-kVRMS isolated DC-DC module UCC14341-Q1 Automotive, 1.5-W, 15-Vin, 25-Vout high-density > 5-kVRMS isolated DC/DC module
Download View video with transcript Video

Order & start development

Evaluation board

UCC14341EVM-069 — UCC14341-Q1 evaluation module for 1.5-W dual-output isolated DC-DC converter gate driver bias

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC14341EVM-069 UCC14341-Q1 evaluation module for 1.5-W dual-output isolated DC-DC converter gate driver bias

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide Using the UCC14341EVM-069 for Biasing Traction Inverter Gate Driver Devices (Rev. A) PDF | HTML Aug 29, 2023
Certificate UCC14341EVM-069 EU RoHS Declaration of Conformity (DoC) Jan 20, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos