VISI-3P-LRS-WQ

VISI-3P-LRS-WQ

From: VISITECH
Order now

Overview

The LUXBEAM® Rapid System LRS-WQ is a DLP® technology based stereo lithography sub-system specifically designed for professional 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9000 WQXGA chip, the LRS-WQ offers long lifetime and low maintenance costs. The system is configurable with numerous imaging lenses at different magnifications, providing anything from 1.9 micron pixel pitch up to 130 micron pixel pitch, corresponding to an A4 sized build area.

Features
  • DLP9000 0.9” WQXGA (2560 x 1600)
  • Up to 7.5W depending on LED selection
  • High power static configuration
  • Luxbeam™ LB9000 Controller Board
  • Air cooling (fan)
  • Multiple projection lens options
DLP controllers & drivers
DLPC900 — DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)

 

Visible (420 to 700nm) DMDs
DLP9000 — 0.9-inch WQXGA DLP® digital micromirror device (DMD)
Download View video with transcript Video
Photos courtesy of VISITECH

Order & start development

Evaluation board

VISITECH-ADDITIVE-MANUFACTURING-WQ — LUXBEAM® rapid system- LRS-WQ

Supported products & hardware

VISITECH-ADDITIVE-MANUFACTURING-WQ — LUXBEAM® rapid system- LRS-WQ

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
DLPLCRC900DEVM — DLP® LightCrafter™ dual DLPC900 evaluation module

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact VISITECH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.