WINSE-3P-ZRT512C-R454B-TI

WINSE R454B Refrigerant Sensor Module

Overview

ZRT512C-R454B-4-A refrigerant sensor module is a smart infrared type sensor module, integrated with TI MCU and analog device, using non-dispersive infrared (NDIR) principle to detect the existence of refrigerant, with good selectivity and non-oxygen dependent. It is a compact high performance sensor module made by combining mature infrared gas detection technology with micro machining and sophisticated circuit design. It is easy to use with excellent performance.

Features
  • Working voltage: 5~25 V DC, ripple <50mV;
  • Average current: <30 mA (@12V);
  • Peak current: <60 mA (@12V);
  • Interface mode: XHD-4;
  • Communication mode: RS485;
  • Response Time①: <10s;
  • Working T&H: -40~80 ℃,0~100% RH;
  • Sizes: 54*34.9*28.83mm;
  • Weight: 45g (Cable length 600nm);
  • Lifespan: >15 years;
  • Certification: UL 60335-2-40: 2022 & IEC 60335-2-40: 2022.
DC/DC converters
LMR54410 4V to 36V, 1A, 80-µA Iq synchronous SIMPLE SWITCHER® power converter

 

General-purpose MCUs
MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL

 

Linear & low-dropout (LDO) regulators
TPS745 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good

 

Precision op amps (Vos<1mV)
OPA2387 Ultra-high-precision zero-drift low-input-bias-current operational amplifier

 

RS-485 & RS-422 transceivers
THVD1500 5-V RS-485 transceiver up to 500 kbps with ±8-kV IEC ESD protection

 

Shunt voltage references
LM4041D Adjustable, precision micropower shunt voltage reference with 1% accuracy
Download View video with transcript Video
Photos courtesy of Zhengzhou Winsen Electronics Technology Co., Ltd

Order & start development

Optical module

ZRT512C-R454B-A — R454B Sensor Module

Supported products & hardware

ZRT512C-R454B-A R454B Sensor Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.