Hi‑Speed V‑Modules provide a high-performance solution for the DLP7000(UV) with a very small form factor. Equipped with a USB 2.0 interface and a DDR2 on-board memory it allows for moderate PC transfer rates and supports the DLP7000(UV) chip at its maximum switching rate.
Whether for industrial, medical or scientific applications, they provide a cost-effective solution for the DLP7000(UV) with a very small form factor.
Hi-Speed V‑Modules are powered by the trusted ALP Controller Suite, which offers a versatile Application Programming Interface (API) designed for flexible control and customization.
Merkmale
- Robust USB 2.0 interface
- 2GB or 4GB on-board DDR2 RAM for pattern storage
- ALP-4 controller suite (API) software for Windows
- Optimized trigger options
- Optional housing solutions
- Stable hardware design
- Highly optimized form factor
- Ready-to-use (plug-and-play)