Eine Version auswählen
ANDROIDDEVKIT-ICS-AM37X
Android ICE CREAM SANDWICH 4.0.3 - Dev Kit for AM3715 (TI_Android_ICS_4_0_3_DevKit_3_0_1)
Android compatibility (CTS) test report captured on AM37x Platform
TI Android DevKitV3.0.0 test report
TI customized Android ICS 4.0.3 sources, kernel 2.6.37(with 3D Acceleration and WL127x drivers), b
TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat
TI Android DevKit software license manifests
Plugin for TI Code Composer Studio V5 to develop and debug Android applications
TI Android utilities (Generate SD card images, etc)
RowboPerf Android application installer to measure performance and benchmark
Pin Mux Utility for AM335x, AM389x, AM35x, AM/DM37x, C6A816x, DM816x and OMAP35x Processors
AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u-
AM37x (ARM Cortex A8 (1 GHz) + 3D SGX Accelerator).Put this package on SD card, boot the AM37x EVM
Flashboard(Pre-built Images: Kernel Image, boot loader, u-boot.bin, boot.scr, filesystem, performa
BeagleBoard XM (AM37x - ARM Cortex A8 (1 GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image
Dokumentation
Android SDK contains the tools, sample code, and docs needed to create Android apps
The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical
This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel
Versionsinformationen
This release package provides Android IceCream Sandwich (ICS) 4.0.3 distribution for TI's Sitara(TM) AM3715 ARM Cortex(TM) A8 Processor. The DevKit provides Android sources with pre-integrated SGX (3D graphics accelerator) drivers, TI hardware abstraction for Audio, WLAN & Bluetooth for TI WL1271 chipset, USB mass storage, etc. Debug and development tools like ARM GCC tool chain, TI's Code Composer V5 with ADT plugins, are provided to enable Android embedded and application developer to easily build custom Android solutions for non-phone market segments. The pre-built images in this DevKit package has Android default apps, multimedia files, RowboPerf performance and benchmarking utilities to help user evaluate and quickly prototype AM3715 based Android products. Kindly refer to documentation section to start development and experience Android on AM3715 EVM, Flashboard and BeagleBoard platforms.
on Texas Instruments Embedded Procecssors Wiki.