This page contains specific information about TI's release package. Refer to the table below for download links and related content.

Product downloads

  Title Version Description Size
C2000 CGT Installers
Windows Installer for C2000 CGT 16.9.4.LTS Windows Installer for C2000 CGT 15010 K
MacOS Installer for C2000 CGT 16.9.4.LTS MacOS Installer for C2000 CGT 22818 K
Linux Installer for C2000 CGT 16.9.4.LTS Linux Installer for C2000 CGT 23284 K
C2000 CGT Documentation
C2000 Compiler User Guide 16.9.0.LTS C2000 Compiler User Guide
C2000 Assembly Language Tools User Guide 16.9.0.LTS C2000 Assembly Language Tools User Guide
C2000 CGT Defect History
C2000 CGT - Open Defects 16.9.4.LTS C2000 CGT - Open Defects
C2000 CGT - Closed Defects 16.9.4.LTS C2000 CGT - Closed Defects

Supported Platforms

Platform
C2000

What's New?

New features available in C2000 Code Generation Tools starting with release v16.9.0.LTS:
  • Improved Stack Usage Utilization
  • Support for LZSS compression
  • Compressed section alignment
  • Improved inlining
  • Removal of duplicate and unneeded compiler options

Release Information

This is a maintenance update release for the C2000 Code Generation Tools (CGT). The C2000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C source code for loading and running on C2000 core processors.

Support