C2000 code generation tools --- compiler

C2000-CGT-17_18.1.8.LTS

Release Date:  13 Apr 2020

This page contains specific information about C2000 code generation tools --- compiler release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
C2000 CGT INSTALLERS
Windows Installer for C2000 CGT 18.1.8.LTS Windows Installer for C2000 CGT 16607 K
MacOS Installer for C2000 CGT 18.1.8.LTS MacOS Installer for C2000 CGT 32291 K
Linux Installer for C2000 CGT 18.1.8.LTS Linux Installer for C2000 CGT 24042 K
C2000 CGT DOCUMENTATION
C2000 Compiler User Guide 18.1.0.LTS C2000 Compiler User Guide
C2000 Assembly Language Tools User Guide 18.1.0.LTS C2000 Assembly Language Tools User Guide

Supported products & hardware

Supported product family
C2000

What's New?

New features available in C2000 Code Generation Tools starting with release v18.1.0.LTS:
  • CLA Code Size Improvement
  • Optimization of volatile bitfield asignments
  • Prefer direct addresing with --cla_support=cla[12] option
  • Improved stack usage with inline functions

Release Information

This is a release of the C2000 Code Generation Tools (CGT) containing new enhancements and features. The C2000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on C2000 core processors.

Support