This page contains specific information about Linux Digital Video Software Development Kit (DVSDK) for OMAP3530 release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
md5sum.txt 4.01 MD5 sums 4 K
Code Sourcery 4.01 Code Sourcery ARM GCC Tool Chain
dvsdk_4_01_00_09_sources.iso 4.01 DVSDK 4.01 Additional sources ISO image [optional] 524624 K
TMS320DM365 DVSDK
dvsdk_4_01_00_09_dm365_Release_Notes.pdf 4.01 TMS320DM365 DVSDK 4.01 Release Notes 304 K
dvsdk_dm365-evm_4_01_00_09_setuplinux 4.01 TMS320DM365 DVSDK 4.01 Installer 669428 K
TMS320DM365_EVM_Quick_Start_Guide.pdf 4.01 TMS320DM365 DVSDK 4.01 Quick Start Guide 1984 K
TMS320DM368 DVSDK
dvsdk_4_01_00_09_dm368_Release_Notes.pdf 4.01 TMS320DM368 DVSDK 4.01 Release Notes 304 K
dvsdk_dm368-evm_4_01_00_09_setuplinux 4.01 TMS320DM368 DVSDK 4.01 Installer 668384 K
TMS320DM368_EVM_Quick_Start_Guide.pdf 4.01 TMS320DM368 DVSDK 4.01 Quick Start Guide 384 K
OMAP3530 DVSDK
dvsdk_4_01_00_09_omap3530_Release_Notes.pdf 4.01 OMAP3530 DVSDK 4.01 Release Notes 260 K
dvsdk_omap3530-evm_4_01_00_09_setuplinux 4.01 OMAP3530 DVSDK 4.01 Installer 1567608 K
OMAP3530_EVM_Quick_Start_Guide.pdf 4.01 OMAP3530 DVSDK 4.01 Quick Start Guide 492 K
WiFi/BT 4.01 WLAN/Bluetooth applications and drivers
TMS320DM3730 DVSDK
dvsdk_4_01_00_09_dm3730_Release_Notes.pdf 4.01 TMS320DM3730 DVSDK 4.01 Release Notes 260 K
dvsdk_dm3730-evm_4_01_00_09_setuplinux 4.01 TMS320DM3730 DVSDK 4.01 Installer 1650920 K
TMS320DM3730_EVM_Quick_Start_Guide.pdf 4.01 TMS320DM3730 DVSDK 4.01 Quick Start Guide 480 K
WiFi/BT 4.01 WLAN/Bluetooth applications and drivers
OMAPL138 DVSDK
dvsdk_4_01_00_09_omapl138_Release_Notes.pdf 4.01 OMAPL138 DVSDK 4.01 Release Notes 304 K
dvsdk_omapl138-evm_4_01_00_09_setuplinux 4.01 OMAPL138 DVSDK 4.01 Installer 1166572 K
OMAPL138_EVM_Quick_Start_Guide.pdf 4.01 OMAPL138 DVSDK 4.01 Quick Start Guide 3264 K

Supported products & hardware

Supported product family
LINUXDVSDKOMAP3530

Release Information

There is a US $17 shipping and handling fee associated with receiving the CD.

Windows Users - If you are having difficulties with the download see

Previous versions