Select a version
MCU-PLUS-SDK-AM243X
MCU+ SDK for AM243x – RTOS, No-RTOS
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
Products
Arm Cortex-R MCUs
Hardware development
Evaluation board
Documentation
Documentation - START HERE
Documentation Only Package
Download CCS 11.2.0 Version for Windows or Linux
SysConfig Windows Installer
SysConfig Linux Installer
Release Information
Thank you for your interest in the AM243x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK support AM243x EVM and AM243x LP PROC109E2 board revision.
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
What's new
- Upgrade to Beckhoff Slave Stack Code version 5.13 for EtherCAT
- PCIe Buffer Transfer between EP and RC modes, legacy interrupt support
- SBL Encryption support
- Enabled combined boot flow (ROM loads SYSFW)
- PRU-IO: ADS127L11 IC (1.067 MSPS) support (serial interface)
- Memory footprint optimization in Enet LLD, LWIP, ICSSG
- Buffered IO boot media support
- C++ build support and example project
- ICSS based Ethernet, support for DSCP