Select a version
MCU-PLUS-SDK-AM243X
MCU+ SDK for AM243x – RTOS, No-RTOS
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
Products
Arm Cortex-R MCUs
Hardware development
Evaluation board
Documentation
Documentation - START HERE
Documentation Only Package
Download CCS 12.5.0 Version for Windows or Linux
Download TI ARM CLANG 3.2.0 LTS for Windows or Linux
Download SysConfig 1.18.0 for Windows or Linux
Release Information
Thank you for your interest in the AM243x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK support AM243x EVM and AM243x LP PROC109E2 board revision. Networking examples are validated with E3 rev for AM243x-LP
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
What's new
- Memory Configurator (SysConfig based Linker generation)
- McSPI and UART LLD driver support
- SafeIPC support
- Uniflash tool support
- PRU IO serial interface multi channel implementation supporting ADS131M08 IC (32 KSPS)
- LwIP stack is upgraded to 2.2.0 version
- YANG data model based configuration support for IET/Frame Preemption(IEEE 802.1Qbu), Credit Based Shaper(IEEE 802.1Qav), Enhancements for Scheduled Traffic(IEEE 802.1Qbv) and other TSN features
- Ethernet Switch management through standard Link Layer Discovery Protocol(IEEE 802.1AB) for CPSW peripheral, Multi-time domain gPTP(IEEE 802.1AS) support enabled in Time-Sensitive Networking stack
- Support to enable both ICSSG peripherals, Support to enable upto five MAC ports using both CPSW and ICSSG peripherals on different cores