Select a version
MCU-PLUS-SDK-AM64X
MCU+ SDK for AM64x – RTOS, No-RTOS
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
Products
Arm-based processors
Documentation
Documentation - START HERE
Documentation Only Package
Download CCS 12.0.0 Version for Windows or Linux
Download TI ARM CLANG 2.1.1 LTS for Windows or Linux
SysConfig Windows Installer
SysConfig Linux Installer
Release Information
Thank you for your interest in the AM64x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
What's new
- SR 2.0 HS-FS device support
- Syconfig support and flash driver redesign to enable new flash configuration
- Warm reset workaround for CPSW register lockup in MMCSD and OSPI SBL
- CPSW: TCP/IP Checksum offload, DSCP Priority mapping and Policer usecase, Multi-core (R5) support, Simplified LwIP CPSW examples, CPSW ALE configurations via SysConfig
- CPSW driver memory footprint reduced by more than 40%
- MDIO Manual Mode Support for CPSW, EtherCAT Slave Beckhoff SSC examples and HSR-PRP examples
- HSR(High-availability Seamless Redundancy) example
- Optimized trigonometric function support on R5 core
- SDL: MCRC and ESM