MSP430 code generation tools --- compiler

MSP-CGT-18_18.12.8.LTS

Release Date:  06 May 2021

This page contains specific information about MSP430 code generation tools --- compiler release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
MSP430 CGT INSTALLERS
Windows Installer for MSP430 CGT 18.12.8.LTS Windows Installer for MSP430 CGT 19215 K
MacOS Installer for MSP430 CGT 18.12.8.LTS MacOS Installer for MSP430 CGT 20853 K
Linux Installer for MSP430 CGT 18.12.8.LTS Linux Installer for MSP430 CGT 23809 K
MSP430 CGT DOCUMENTATION
MSP430 Compiler User Guide 18.12.8.LTS MSP430 Compiler User Guide
MSP430 Assembly Language Tools User Guide 18.12.8.LTS MSP430 Assembly Language Tools User Guide

Supported products & hardware

Supported product family
MSP430

What's New?

Available in release 18.12.8.LTS:
  • C11: 2011 version of C language
  • Linker generated ECC option

Release Information

This is a long-term support release of the MSP430 Code Generation Tools (CGT) containing new enhancements and features. The MSP430 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on MSP430 core processors.

Support