MSP430 code generation tools -- compiler

MSP-CGT-19_20.2.5.LTS

Release Date:  19 Apr 2021

This page contains specific information about MSP430 code generation tools -- compiler release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
MSP430 CGT INSTALLERS
Windows Installer for MSP430 CGT 20.2.5.LTS Windows Installer for MSP430 CGT 19499 K
MacOS Installer for MSP430 CGT 20.2.5.LTS MacOS Installer for MSP430 CGT 21178 K
Linux Installer for MSP430 CGT 20.2.5.LTS Linux Installer for MSP430 CGT 24980 K
MSP430 CGT DOCUMENTATION
MSP430 Compiler User Guide 20.2.5.LTS MSP430 Compiler User Guide
MSP430 Assembly Language Tools User Guide 20.2.5.LTS MSP430 Assembly Language Tools User Guide

Supported products & hardware

Supported product family
MSP430

What's New?

Available in release 20.2.0.LTS:
  • Optimization updates include __swap_bytes intrinsic usage and BIC instruction (for: dst &= ~src).
  • Default file extension for compiler generated object files updated to .c.obj and .cpp.obj

Release Information

This is a long-term support release of the MSP430 Code Generation Tools (CGT) containing new enhancements and features. The MSP430 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on MSP430 core processors.

Support