MSP430 code generation tools - compiler

MSP-CGT-21_21.6.0.LTS

Release Date:  05 Jun 2021

This page contains specific information about MSP430 code generation tools - compiler release package. Refer to the table below for download links and related content.

Downloads

  Title Version Description Size
MSP430 CGT INSTALLERS
Windows Installer for MSP430 CGT 21.6.0.LTS Windows Installer for MSP430 CGT 19482 K
MacOS Installer for MSP430 CGT 21.6.0.LTS MacOS Installer for MSP430 CGT 21160 K
Linux Installer for MSP430 CGT 21.6.0.LTS Linux Installer for MSP430 CGT 24943 K
MSP430 CGT DOCUMENTATION
MSP430 Compiler User Guide 21.6.0.LTS MSP430 Compiler User Guide
MSP430 Assembly Language Tools User Guide 21.6.0.LTS MSP430 Assembly Language Tools User Guide

Supported products & hardware

Supported product family
MSP430

What's New?

Available in release 21.6.0.LTS:
  • Performance improvement with BIC instruction usage.
  • Performance improvement with pragmas MUST_ITERATE, UNROLL, and CODE_ALIGN.
  • Generate CRCs over memory ranges.
  • Enumerated type changes.
  • Misra support deprecated.

Release Information

This is a long-term support release of the MSP430 Code Generation Tools (CGT) containing new enhancements and features. The MSP430 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on MSP430 core processors.

Previous versions

Support