Select a version
No results found. Please clear your search and try again.
MSP-GANG-SOFTWARE
MSP-GANG Software
Select a version
No results found. Please clear your search and try again.
Version: 1.02.05.00
Release date: 01 Aug 2016
MSP Gang Programmer Package
MD5 checksum
lock
= Requires export approval (1 minute)
Products
MSP430 microcontrollers
MSP430F5438A-EP
—
Enhanced product 25-MHz MCU with 256-KB flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer
MSP430F5438A-ET
—
Extended temperature 25-MHz MCU with 256-KB flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer
MSP430FR2153
—
24 MHz MCU with 16KB FRAM, 2KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer
MSP430FR2155
—
24 MHz MCU with 32KB FRAM, 4KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer
MSP430FR2353
—
24 MHz 105 C integrated analog microcontroller with 16 KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD
MSP430FR2422
—
16 MHz MCU with 8KB FRAM, 2KB SRAM, 10-bit ADC, UART/SPI/I2C, timer
MSP430FR2476
—
16 MHz MCU with 64KB FRAM, 8KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer
MSP430FR2522
—
Capacitive touch MCU with 8 touch IO (16 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC
MSP430FR6043
—
Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, LCD for gas and water metering applications
MSP430FR6820
—
16 MHz MCU with 32KB FRAM, 2KB SRAM, 116 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR6822
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, 116 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR68221
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, 116 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR6870
—
16 MHz MCU with 32KB FRAM, 2KB SRAM, 112 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR6872
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, 112 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR68721
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, 112 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR6877
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, 320 seg LCD, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR6879
—
16 MHz MCU with 128KB FRAM, 2KB SRAM, 320 seg LCD, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
MSP430FR68791
—
16 MHz MCU with 128KB FRAM, 2KB SRAM, 320 seg LCD, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
MSP430FR6888
—
Rotary Sensing MCU with extended scan interface, 96KB FRAM, LCD for flow meters
MSP430FR68891
—
Rotary Sensing MCU with extended scan interface, 128KB FRAM, LCD, I2C Bootloader for flow meter
MSP430FR6920
—
16 MHz MCU with 32KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
MSP430FR6922
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
MSP430FR69221
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR6927
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR69271
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR6928
—
16 MHz MCU with 96KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR6970
—
16 MHz MCU with 32KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
MSP430FR6972
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR69721
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer
MSP430FR6977
—
16 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
MSP430FR6979
—
16 MHz MCU with 128KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
MSP430FR69791
—
16 MHz MCU with 128KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
MSP430FR6987
—
Rotary Sensing MCU with extended scan interface, 64KB FRAM, AES, LCD for flow meters
Sub-1 GHz wireless MCUs
CC430F5123
—
16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM
CC430F5125
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM
Fixed a Bug MSP430 BSL password check where in Standalone Mode the routine required 35sFixed a Bug MSP430 BSL password check where reading back via BSL in Interactive Mode resulted in device mass erase
The MSP Gang Programmer is an MSP430/MSP432 device programmer that can program up to eight identical MSP430/MSP432 flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
- Programming from Script: Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming and testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports all current and future MSP430/MSP432 devices