BEAGLEBOARD-X15
Información general
The BeagleBoard-X15 is a low-cost, open source, community supported development platform for Sitara™ AM57x Processors (AM5728, AM5726, AM5718, AM5716). With two 1.5‑GHz ARM® Cortex®-A15 cores for user interface, video and graphic accelerators, two 750‑MHz C66x DSP cores, quad core PRU and dual core Cortex-M4 cores for real time control, the BeagleBoard-X15 was designed to provide designers with a proven hardware platform during product development. BeagleBoard-X15 optimizes integration and connectivity, as it is equipped with USB 3.0/2.0, eSATA, HDMI, two 1‑Gb Ethernet, audio in/out and peripheral expansion.
Funciones
- Hardware
- AM5728 Processor
- 2GB DDR3L
- 4GB eMMC
- Micro SD Card
- TPS659037 Power Management IC
- Software
- Linux
- Connectivity
- USB 3.0 (3)
- Micro USB 2.0 (Slave)
- eSATA
- HDMI
- Gb Ethernet (2)
- Audio in/out
- Peripheral Expansion
- One BeagleBoard-X15
- Getting Started DVD
SoC de redes industriales y multimedia
Solicite y comience el desarrollo
BEAGLEBOARD-X15 — Development Platform for Sitara AM57x Processors
BEAGLEBOARD-X15 — Development Platform for Sitara AM57x Processors
PROCESSOR-SDK-LINUX-AM57X — Linux Processor SDK for AM57x
Productos y hardware compatibles
Productos
SoC de redes industriales y multimedia
PROCESSOR-SDK-LINUX-AM57X — Linux Processor SDK for AM57x
AM57xx EVM Linux SDK (64-bit Binary)
AM57xx Pin Mux Configuration Utility
Only used when creating an SD Card on Windows
Standalone Linaro Toolchain - Linaro GCC 4.9 2015.05 hard-float toolchain
AM57xx Linux SDK BSP Source Code
AM57xx Linux SDK prebuilt BSP binaries and root filesystem
AM57xx Linux SDK Arago source downloads
Quick Start Guide that was included in the EVM kit
Productos
SoC de redes industriales y multimedia
Documentación
Link to Code Composer Studio 6.1.2
Instructions for creating an SD Card with Linux
Instructions for creating an SD Card with Windows
Link to Release Notes for Processor SDK Linux
Getting Started Guide
Software Manifest of Components Inside the SDK
Información de la versión
Software Defects A list of software defects can be found here . More Information If you'd like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here . For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer's Guide (SDG) below or the latest version here .
PROCESSOR-SDK-LINUX-RT-AM57X — Linux-RT Processor SDK for AM57x
Productos y hardware compatibles
Productos
SoC de redes industriales y multimedia
PROCESSOR-SDK-LINUX-RT-AM57X — Linux-RT Processor SDK for AM57x
AM57xx EVM Linux SDK (64-bit Binary)
AM57xx Pin Mux Configuration Utility
Only used when creating an SD Card on Windows
Standalone Linaro Toolchain - Linaro GCC 4.9 2015.05 hard-float toolchain
AM57xx Linux SDK BSP Source Code
AM57xx Linux SDK prebuilt BSP binaries and root filesystem
AM57xx Linux SDK Arago source downloads
Quick Start Guide that was included in the EVM kit
Productos
SoC de redes industriales y multimedia
Documentación
Link to Code Composer Studio 6.1.2
Instructions for creating an SD Card with Linux
Instructions for creating an SD Card with Windows
Link to Release Notes for Processor SDK Linux
Getting Started Guide
Software Manifest of Components Inside the SDK
Información de la versión
Software Defects A list of software defects can be found here . More Information If you'd like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here . For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer's Guide (SDG) below or the latest version here .
PROCESSOR-SDK-RTOS-AM57X — RTOS Processor SDK for AM57x
Productos y hardware compatibles
Productos
SoC de redes industriales y multimedia
Desarrollo de hardware
Diseño de referencia
PROCESSOR-SDK-RTOS-AM57X — RTOS Processor SDK for AM57x
AM57xx RTOS SDK installer for Windows Host
AM57xx RTOS SDK installer for Linux Host
AM57xx Pin Mux Configuration Utility
AM57xx Clock Tree Configuration Utility
Quick Start Guide that was included in the EVM kit
Productos
SoC de redes industriales y multimedia
Desarrollo de hardware
Diseño de referencia
Documentación
Code Composer Studio IDE (includes compiler)
Instructions for creating an SD Card with Windows Host
Instructions for creating an SD Card with Linux Host
Link to Release Notes for Processor SDK RTOS
Link to Getting Started Guide for Processor SDK RTOS
Link to Developer Guide for Processor SDK RTOS
Software Manifest of Components Inside the SDK
Información de la versión
Software Defects A list of software defects can be found here . More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.
Documentación técnica
| Documentación principal | Tipo | Título | Opciones de formato | Descargar la versión más reciente en inglés | Fecha |
|---|---|---|---|---|---|
| Nota sobre la aplicación | High-Speed Interface Layout Guidelines (Rev. J) | PDF | HTML | 24/02/2023 | ||
| Nota sobre la aplicación | Enabling Android Automotive on Your TI Development Board | PDF | HTML | 12/07/2019 | ||
| Nota sobre la aplicación | AM574x, AM572x, and AM571x Compatibility Guide (Rev. E) | 26/04/2018 | |||
| Informe | The Yocto Project:Changing the way embedded Linux software solutions are develop | 14/03/2013 |
Recursos de diseño
Desarrollo de software
IDE, configuración, compilador o depurador
Herramientas de diseño y simulación
Herramienta de cálculo
Soporte y capacitación
Serie de videos
Ver todos los videosVideos
Descargo de responsabilidad
Cierta información y recursos (incluidos los enlaces a sitios que no pertenecen a TI) pueden proceder de terceros y se incluyen aquí únicamente para su información. TI no es el proveedor ni se responsabiliza del contenido de dicha información y recursos, por lo que el usuario deberá evaluarlos detenidamente para los usos previstos y por su cuenta. El incluir dicha información y recursos aquí no implica el soporte de TI a ninguna empresa de terceros, y no se interpretará como una garantía o representación con respecto a la idoneidad de ningún producto o servicio de terceros, ya sea por sí solo o en combinación con cualquier producto o servicio de TI.