DEMOVIDEO-MULTICORE

DEMOVIDEO-MULTICORE

Descargas

Información general

This Multicore Video Infrastructure Demo package provides highly-optimized platform and video software components and enables development of real-time video applications on C66x multicore devices. The Multicore Video Infrastructure Demo gives developers the ability to evaluate performance and accelerates development of applications.

More documentation is available by clicking GET SOFTWARE button above.

Funciones

The Multicore Video Infrastructure Demo package is built on the Multicore Software Development Kit (MCSDK) to enable the abstraction of platform, networking, and inter-core communications code. Its features include:

  • Demonstration Apps
    • Demo 1 shows multi channel high density operation with low resolution. Demo exhibits packet to packet transcoding capability.
    • Demo 2 shows multi-core operation of high resolution codecs. Demo exhibits a packet to packet transcoding scenario.
  • Three Channel Models: Transcoder, Decoder only, & Encoder only
  • Resolutions: QCIF, CIF,D1720p, & 1080p
  • Add-on Video Processing
    • Graphics and text overlay
    • Frame rate conversion
    • Spatial resizing
  • Foundation Units to Enable Packet Streaming
    • Network Encapsulation Unit to process Ethernet, IP, and UDP headers
    • RTP Control Unit to process RTP/RTCP headers
    • Video Protocol Processing Unit to process video protocols
    • Multimedia Container Unit to process container streams
  • Multicore Scenarios
    • Core-core transcoding
    • Multicore encoding/decoding
  • Video Codecs included:
    • H.264 BP Encoder (supporting multicore encoding)
    • MPEG4 Encoder
    • H.263 Encoder
    • H.264 BP-MP Decoder
    • H.264 HP Decoder (supporting multicore decoding)
    • MPEG4 Decoder
    • H.263 Decoder
    • MPEG2 Decoder
  • Multimedia Container Support for MPEG Transport Stream (MPEGTS)
Descargar Ver vídeo con transcripción Video

Descargas

Ejemplo de código o demostración

MCSDK-VIDEODEMO — Multicore Video Infrastructure Demo on MCSDK for C66x

Productos y hardware compatibles

Productos y hardware compatibles

Productos
SoC del procesador de señal digital (DSP) de radar y audio
DM505 — SOC para análisis de visión en paquete de 15 mm TMS320C6678 — DSP de punto fijo y flotante C66x de hasta 1.25 GHz, 8 núcleos y alto rendimiento
Opciones de descarga

MCSDK-VIDEODEMO — Multicore Video Infrastructure Demo on MCSDK for C66x

close
Última versión
Versión: 02.02.00.46
Fecha de publicación: 29/09/2015

MCSDK Video Package for Windows

Suma de comprobación SHA-256

MCSDK Video Package for Linux

Suma de comprobación SHA-256

Active Perl for rebuilding demo executables

Active Perl for rebuilding demo executables

MinGW packages are needed to rebuild demo executables

Productos
SoC del procesador de señal digital (DSP) de radar y audio
DM505 — SOC para análisis de visión en paquete de 15 mm TMS320C6678 — DSP de punto fijo y flotante C66x de hasta 1.25 GHz, 8 núcleos y alto rendimiento

Documentación

Información de la versión

This is the Release 2.2.0.46 for the Multicore Video Infrastructure Demo Built on MCSDK.

This package of Multicore Video Infrastructure Demo Built on MCSDK (called as MCSDK Video in short thereafter) provides software development environment to implement and demonstrate real-time video applications on TI C66x multi-core DSPs.

The MCSDK Video 2.2 is built leveraging two SDKs.

1.

BIOS-MCSDK [SDK is DSP internal and provides platform abstraction, networking, inter-core communication, etc. For more details, please see

BIOS MCSDK Getting Started Guide

and

BIOS MCSDK User Guide

]

2.

Desktop Linux SDK [SDK abstracts the messaging,

PCIe

transport and data I/O between host processor and DSP. For more details please see

Desktop Linux SDK Getting Started Guide

and

Desktop Linux SDK Development Guide

].

MCSDK Video 2.2 provides video specific software modules, video/image codecs, and video analytics libraries along with multiple out of box demo applications. MCSDK Video 2.2 application (along with the SDKs) provides complete development environment [host + DSP] to offload real-time video applications to TI C66x multi-core DSPs.

Please see the following wiki pages for more information:

Supported Platforms

Platform Development Kit

Supported Devices

Supported EVMs

C6678

TMS320C6678

TMDXEVM6678LXE,

Advantech Lightning DSPC-8681E,

Advantech Lightning DSPC-8682E

Software Defects

A list of software defects can be found here.

Support

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.

Videos