SENSOREMULATOREVM

SENSOREMULATOREVM

Haga su pedido ahora

Información general

The SensorEmulatorEVM provides a complete system for strain and temperature emulation of voltage-excited bridge sensors. The SensorEmulatorEVM uses rotary selector switches and potentiometers to emulate the operation of a voltage-excited Wheatstone resistive bridge sensor at discrete operating points of strain and temperature.

Once the sensor emulator has been programmed, it allows the user to cycle through a set of sensor output conditions very quickly. Doing this with a real sensor can be extremely time consuming because it can take several hours to cycle through various temperatures. Also, some sensors have non-repeatability issues. For example, pressure sensors can have pressure hysteresis and temperature hysteresis. The emulator does nothave non-repeatability issues (repeatability errors are typically less than 0.03%). This approach allows the user to program the sensor signal conditioning chip many different ways to quickly and easily assess the optimal calibration settings for a given application.

There are 11 different emulated sensor output conditions: Cold Temperature: 0%, 50%, 100%; Room Temperature: 0%, 25%, 50%, 75%, 100%; Hot Temperature: 0%, 50%, 100%. Each of these senor output conditions is easily selected by a rotary selector switch with a respective LED indicating the chosen condition. Three different emulated temperature signal levels can be programmed for cold temperature, room temperature, and hot temperature. In addition there are 4 different temperature sense configurations: resistor in series with top of bridge sensor; resistor in series with bottom of bridge sensor; diode voltage (on-board accurate reference); diode voltage or temperature dependent resistor (sensor IC current-excited). An external power supply of +/-12V is required to power the SensorEmulatorEVM.

Why not just use a precision voltage source to emulate a sensor? A precision voltage source is not affected by changing sensor excitation. Many sensor signal conditioning chips modulate the sensor excitation to compensate for sensor nonlinearity with applied strain. In this case (and in the case of a ratiometric system), a precision voltage source would not work. Also, it is much more convenient to have all the different sensor conditions pre-programmed so that you can quickly transition from one condition to another without having to reprogram the source at each different condition.

Funciones
  • Complete Strain and Temperature Emulation of Voltage-Excited Bridge Sensors
  • Simplifies Development of Voltage-Excitation Bridge Sensor Signal Conditioning Systems
  • Provides 11 Different Emulated Sensor Output Conditions
    • Cold Temperature: 0%, 50%, 100%
    • Room Temperature: 0%, 25%, 50%, 75%, 100%
    • Hot Temperature: 0%, 50%, 100%
  • Provides 3 Different Emulated Temperature Signals
    • Cold Temperature
    • Room Temperature
    • Hot Temperature
  • Provides 4 Different Temperature Sense Configurations
    • Resistor in series with Top of Bridge Sensor
    • Resistor in series with Bottom of Bridge Sensor
    • Diode Voltage (On-Board Accurate Reference)
    • Diode Voltage or Temperature Dependent Resistor (Sensor IC Current-Excited)
  • LED Indicators provide “Emulation-at-a-Glance
  • Requires External Power Supply: +/-12V
Amplificadores de ganancia programable y variable (PGA y VGA)
PGA309 — Acondicionador de sensor programable PGA309 con salida de voltaje
Descargar Ver vídeo con transcripción Video

Solicite y comience el desarrollo

Placa de evaluación

SENSOREMULATOREVM — SensorEmulatorEVM Evaluation Module

Productos y hardware compatibles
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

SENSOREMULATOREVM — SensorEmulatorEVM Evaluation Module

close
Versión: null
Fecha de publicación:
Herramienta de cálculo

SBOC065 — Generate Simulated Values

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Amplificadores de ganancia programable y variable (PGA y VGA)
PGA309 — Acondicionador de sensor programable PGA309 con salida de voltaje
Desarrollo de hardware
Placa de evaluación
SENSOREMULATOREVM — Módulo de evaluación EVM de emulador de sensor

SBOC065 — Generate Simulated Values

close
Versión: 01.00.00.0A
Fecha de publicación: 2/02/2005
Productos
Amplificadores de ganancia programable y variable (PGA y VGA)
PGA309 — Acondicionador de sensor programable PGA309 con salida de voltaje
Desarrollo de hardware
Placa de evaluación
SENSOREMULATOREVM — Módulo de evaluación EVM de emulador de sensor

Información de la versión

The design resource accessed as www.ti.com/lit/zip/sboc065 or www.ti.com/lit/xx/sboc065a/sboc065a.zip has been migrated to a new user experience at www.ti.com/tool/download/SBOC065. Please update any bookmarks accordingly.
Se aplican los Términos y condiciones estándar de TI para los elementos de evaluación.

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 3
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
Certificado SENSOREMULATOREVM EU Declaration of Conformity (DoC) 2/01/2019
Nota sobre la aplicación PGA309 Quick Start System Reference Guide (Rev. C) 13/01/2006
Nota sobre la aplicación Sensor Emulator EVM Reference Guide (Rev. A) 31/01/2005

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos