Seleccione una versión

Seleccione una versión

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.

ANDROIDDEVKIT-ICS-AM335X

Android ICE CREAM SANDWICH 4.0.3 - Dev Kit for AM335x (TI_Android_ICS_4_0_3_DevKit_3_0_1)

Seleccione una versión
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Última versión
Versión: 3.0.1
Fecha de publicación: 30/07/2012

Android Compatibility Test Suite (CTS) report captured on AM335x Platform

Suma de comprobación SHA-256

TI Android DevKitV3.0.1 test report

Suma de comprobación SHA-256

TI customized sources for Android ICS 4.0.3, linux kernel 3.2(with 3D Acceleration and WL127x driv

Suma de comprobación SHA-256

TI customized sources for Android ICS 4.0.3 on AM335x EVM-SK, linux kernel 3.2 with 3D Acceleratio

Suma de comprobación SHA-256

TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat

Suma de comprobación SHA-256

TI Android Release Manifest File for AM335x EVM-SK to be used to clone sources from gitorious.org/

Suma de comprobación SHA-256

TI Android DevKit software license manifests

Suma de comprobación SHA-256

Plugin for TI Code Composer Studio V5 to develop and debug Android applications

TI Android utilities (Generate SD card images, etc)

Suma de comprobación SHA-256

RowboPerf Android application installer to measure performance and benchmark

Suma de comprobación SHA-256

Pin Mux Utility for AM335x, AM389x, AM35x, AM/DM37x, C6A816x, DM816x and OMAP35x Processors

AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,

Suma de comprobación SHA-256

AM335x EVM-SK (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot l

Suma de comprobación SHA-256

AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,

Suma de comprobación SHA-256

AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator).Put this package on SD card, boot the AM335x

Suma de comprobación SHA-256

Documentación

Android SDK contains the tools, sample code, and docs needed to create Android apps

The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical

This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel

Información de la versión

This release package provides Android Ice Cream Sandwich 4.0.3 distribution for TI's Sitara(TM) AM335x ARM Cortex(TM) A8 Processors. The Development Kit provides pre-built images for the AM335x EVM,BeagleBone and AM335x Starter Kit ( EVM-SK ) that includes Android default apps, multimedia files, RowboPerf performance and benchmarking utilities to help with evaluation and prototyping.It also provides android source code with pre-integrated POWERTM SGX 3D graphics accelerator drivers, TI hardware abstraction for audio, WLAN & Bluetooth for TI WL1271 chipset, USB mass storage and more.In addition to these, package also includes debug and development tools like prebuilt ARM GCC tool chain, TI CCSv5, ADT plugins, etc. are provided to enable the Android developer to easily build custom Android solutions for non-phone market segments. Kindly refer to Documents section to start development and experience Android on AM335x EVM and BeagleBone platforms.

To get started evaluating Android Ice Cream Sandwich, watch the video and follow the instructions below to install a pre-built image on your system. To start developing refer to the Developer Guide in the Documents section below.

on Texas Instruments Embedded Procecssors Wiki.