Seleccione una versión
ANDROIDEVKIT-JB-AM335X
Android Jelly Bean 4.2.2 - Dev Kit for AM335x (TI_Android_JB_4_2_2_DevKit_4_1_1)
Android Compatibility Test Suite (CTS) report captured on AM335x Platform
TI Android DevKitV4.1.1 test report
TI customized sources for Android JB 4.2.2, linux kernel 3.2(with 3D Acceleration and WL127x/WL18x
TI Android Release Manifest File to be used to clone sources from gitorious.org/rowboat
TI Android DevKit software license manifests
Plugin for TI Code Composer Studio V5 to develop and debug Android applications
Pin Mux Utility for AM335x, AM389x, AM35x, AM/DM37x, C6A816x, DM816x and OMAP35x Processors
RowboPERF Android application installer to measure performance and benchmark
AM335x (ARM Cortex A8 (1GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader, u-
AM335x Starter Kit (ARM Cortex A8 (1GHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boo
AM335x (ARM Cortex A8 (720MHz) + 3D SGX Accelerator)(Pre-built Images: Kernel Image, boot loader,
AM335x (ARM Cortex A8 (1GHz) + 3D SGX Accelerator + HDMI display and audio)(Pre-built Images: Kern
AM335x (ARM Cortex A8 (1GHz) + 3D SGX Accelerator).Put this package on SD card, boot the AM335x EV
This TI Android DevKit Release includes binaries for OpenSSL, Dropbear SSH, Raccoon, Linux Kernel
Documentación
Android SDK contains the tools, sample code, and docs needed to create Android apps
The Android NDK is a companion tool to the Android SDK that lets to build the performance-critical
Información de la versión
Click on the links in the table below to download.
TI-Android-JB-4.2.2-DevKit-4.1.1
This release package provides Android Jelly Bean 4.2.2 distribution for TI's Sitara
TM
AM335x Processors. The Development Kit provides pre-built images for the AM335x Starter Kit, AM335x EVM, BeagleBone and BeagleBone Black and includes Android default apps, multimedia files, RowboPerf performance and benchmarking utilities to help with evaluation and prototyping. It also includes Android source code with pre-integrated SGX PowerVRTM
3D graphics accelerator drivers, TI hardware abstraction for Audio, WLAN & Bluetooth for TI WL1271 & WL18xx chipset, USB 3G module and more. Additionally, this package also includes debug and development tools like prebuilt ARM GCC tool chain, TI CCSv5, ADT plugins, etc. to enable an Android developer to easily build custom Android solutions for non-phone market segments. Kindly refer to the Documents section to start development and experience Android on AM335x Starter Kit, AM335x EVM, BeagleBone and BeagleBone Black platforms. To start evaluating Android Jelly Bean, watch the video and follow the instructions below to install a pre-built image on your system. To start developing, refer to the Developer Guide in the Documents section below.Related Links
Androidon Texas Instruments Embedded Processors Wiki.Download Information