Seleccione una versión

Seleccione una versión

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.

BQ-KEY-PACKAGER-SW

Key packager software for battery fuel (gas) gauges

Seleccione una versión
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Última versión
Versión: 1.0.15
Fecha de publicación: 8/09/2023
lock = Requiere aprobación de exportación (1 minuto)
Desarrollo de hardware
Placa de evaluación
BQ40Z50EVM-561 — Placa de evaluación de BQ40Z50

Información de la versión

Overview

Several TI Fuel Gauge products support authentication for anti-counterfeit protection of battery packs. The selection of the battery authentication scheme between SHA and ECC is left to the user to decide. bqKeyPackager is provided to package the key, and bqKeyProgrammer is provided to program the key onto the selected gauge. The purpose of these two standalone tools is to allow an OEM to encrypt authentication keys in a file and send to a packmaker. The packmaker can then use this file as the data source for bqKeyProgrammer to program the key(s) into a gauge. The key will not be visible to the packmaker.

Features

  • Supports multiple TI gauge devices that support authentication
  • Supports SHA1, SHA256, and ECC key packaging depending on the device
  • Keeps key hidden from packmaker for additional security in the manufacturing process