Seleccione una versión
LM251772-QUICKSTART-CALC
LM251772 BuckBoost Quickstart Calculator Tool
Productos
Controladores de CC/CC
Desarrollo de hardware
Placa de evaluación
Información de la versión
The LM251772 BuckBoost Quickstart Calculator tool supports you defining the power stage using the LM251772 and to select the required external components.
Novedades
- Adjusted Vout range check according datasheet values
- Added Additional Info page
- Fixed calculation of Rcs sense resistor power loss
- Merged in devices with same power stage architecture
- Added calculation for Cable Drop Compensation
- Improved calculation of slope compensation impact on loop stability
- Updated R_CFG bit descriptions for LM251772, LM251772-Q1, LM34938-Q1 and LM851772-Q1
- Added checkers with error highlighting (UVLO, max inductor current)