Seleccione una versión
PROCESSOR-SDK-LINUX-AM62P
Processor SDK Linux for AM62P
Processor SDK LINUX AM62P - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX AM62P Yocto - SD card image
Processor SDK LINUX AM62P Display Cluster Yocto - SD card image
Processor SDK LINUX AM62P Jailhouse Hypervisor - SD card image
Processor SDK LINUX AM62P Debian Trixie - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
Productos
SoC de redes industriales y multimedia
Desarrollo de hardware
Placa de evaluación
Documentación
Quick Start Guide for the AM62P EVM board
Learn how to build embedded Linux systems using AM62P processors
Yocto SDK user manual for developers
Instructions to build Linux image for AM62P EVM using Yocto build environment
Debian SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
Processor SDK AM62P for Yocto Linux - Software manifest
Processor SDK AM62P for Jailhouse Hypervisor - Software manifest
Processor SDK AM62P for Debian Linux - Software manifest
Build Sheet of supported features for AM62P
Información de la versión
Thank you for your interest in PROCESSOR SDK LINUX AM62P Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
This release adds support for High Security - Field Securable (HS-FS) devices.
TI Linux CI/CD Snapshot
In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62P processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.
The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.
Novedades
- Third 2025 LTS Reference Release Including RT combined branch model
- Supported AM62Px SR 1.2 with eMMC HS400 mode
- Supports ECDSA signing with SHA512 hash on TIFS and Linux
- Falcon mode through R5 SPL, bypassing the A-core SPL and U-Boot stage
- Yocto scarthgap (LTS) based build environment and filesystem
- Debian (Trixie) distribution and pre-built deb packages based on Armbian(25.11) Framework
- Snagfactory v2.4 (factory flashing) support on SK-AM62P-LP
- Jailhouse Hypervisor based on LTS Kernel 6.12.43
- Yocto Filesystem now supports Qt 6.9 Application Development Framework, providing an out-of-the-box TI Apps Launcher experience based on Qt6.