Seleccione una versión
PROCESSOR-SDK-LINUX-AM64X
Processor SDK Linux for AM64x
Processor SDK LINUX AM64X - Linux Installer
Processor SDK LINUX AM64X - SD card image
Processor SDK LINUX AM64X - SDK BSP source code
Processor SDK LINUX AM64X - SDK prebuilt binaries
Standalone ARMv7 Toolchain - ARM GCC 9.2 2019.12 hard-float toolchain
Standalone ARMv8 Toolchain - ARM GCC 9.2 2019.12 toolchain
Productos
Circuitos integrados multicanal (PMIC)
SoC de redes industriales y multimedia
Documentación
Processor SDK LINUX AM64X Release Notes
Processor SDK LINUX AM64X - Instructions for creating an SD card
Processor SDK LINUX AM64X - SDK documentation
Quick Start Guide for the AM64X evaluation module board
Quick Start Guide for the AM64X starter kit board
Processor SDK LINUX AM64X - Software manifest
Información de la versión
Thank you for your interest in PROCESSOR SDK LINUX AM64X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices
Novedades
- Linux embedded software support
- Long-term Stable (LTS) Linux kernel support
- Board support package
- File system
- Bootloaders