Seleccione una versión
PROCESSOR-SDK-LINUX-RT-AM62P
Processor SDK Linux RT for AM62P
Processor SDK LINUX AM62P - RT-Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX RT AM62P Yocto - SD card image
Processor SDK LINUX RT AM62P Display Cluster Yocto - SD card image
Processor SDK LINUX RT AM62P Jailhouse Hypervisor - SD card image
Processor SDK LINUX RT AM62P Debian Trixie - SD card image
AM62P LINUX RT SDK Buildroot - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
Productos
SoC de redes industriales y multimedia
Desarrollo de hardware
Placa de evaluación
Documentación
Quick Start Guide for the AM62P EVM board
Learn how to build embedded Linux systems using AM62P processors
Yocto SDK user manual for developers
Instructions to build RT Linux image for AM62P EVM using Yocto build environment
Debian SDK manual for developers with build instructions
Buildroot SDK manual for developers with build instructions
Get the various Linux Performance Benchmarks for this release
Processor SDK AM62P for Yocto Linux RT - Software manifest
Processor SDK AM62P for Jailhouse Hypervisor RT - Software manifest
Processor SDK AM62P for Debian Linux RT - Software manifest
AM62P LINUX RT SDK for Buildroot Linux - Software manifest
Build Sheet of supported features for AM62P
AM62P LINUX RT SDK - Software Bill of Materials information for Yocto and Buildroot distributions
Información de la versión
PROCESSOR SDK LINUX RT AM62P
The Processor SDK Linux RT for AM62P is a software package from Texas Instruments that gives developers everything needed to build and run applications on TI embedded processors. It is designed for Linux-based systems and includes pre-built demos, benchmarks, and development tools to help you get started quickly. The SDK works consistently across TI's processor family, so code and tools developed for one device can be reused on others with minimal rework.
Latest Development Downloads – CI/CD
In addition to official SDK releases, TI provides periodic builds available for download. These builds are generated automatically and include the latest bug fixes and new features as soon as they are merged into the code base without waiting for the next scheduled SDK release. If you hit a bug during development, a periodic CI/CD build may already contain the fix. This is intended for local development use and lets you keep moving without being blocked by an open issue. The periodic downloads is not a replacement for the official Processors SDK releases which have full documentation, training and support.
Novedades
- Second 2026 LTS Reference Release Including RT combined branch model
- U-Boot 2026.01 Bootloaders and 6.18.38 Kernel (Including RT)
- Support for multiple Linux distributions, such as Yocto (wrynose LTS), Debian (Trixie) based on Armbian framework and Buildroot(2026.05).
- Snagfactory v2.6.1 (factory flashing) support on SK-AM62P-LP
- Jailhouse Hypervisor based on LTS Kernel 6.18.38
- Yocto Filesystem supports Qt (6.11) Application Development Framework, providing an out-of-the-box TI Apps Launcher experience based on Qt6.
- Support for multiple GUI frameworks (QT, Flutter and Slint)
- New webserver out-of-box demo showcases Audio Classification and Speech-to-Text demos.
- SBOM support with SPDX 3.0 on Yocto and CycloneDX on Buildroot