Seleccione una versión
PROCESSOR-SDK-LINUX-RT-AM65X
Linux-RT processor SDK for AM65x
Processor SDK LINUX RT AM65X - RT Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment
Processor SDK LINUX RT AM65X Yocto - SD card image
Get access to latest bug fixes and feature enhancements with Yocto build environment
Productos
SoC de redes industriales y multimedia
Desarrollo de hardware
Placa de evaluación
Documentación
Processor SDK LINUX RT AM65X - Online SDK user manual for developers
Instructions to build RT Linux image for AM65x using Yocto build environment
Processor SDK LINUX RT AM65X - Instructions for creating an SD card
Processor SDK LINUX RT AM65X - Software manifest
Información de la versión
Thank you for your interest in PROCESSOR SDK LINUX RT AM65X Software Development Kit (SDK). This SDK is a RT Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
Novedades
- Linux embedded software support
- Long-term Stable (LTS) Linux kernel v6.1 support
- Board support package
- Yocto Kirkstone (LTS) based build environment and filesystem
- Bootloaders