Seleccione una versión

Seleccione una versión

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.

PROCESSOR-SDK-RTOS-K2G

TI-RTOS Processor SDK for K2Gx (No design support from TI available. Refer to Overview- RTOS Highlights for details.)

Seleccione una versión
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Última versión
Versión: 06.03.00.106
Fecha de publicación: 19/04/2020

K2G RTOS SDK installer for Windows Host

Suma de comprobación SHA-256

K2G RTOS SDK installer for Linux Host

Suma de comprobación SHA-256

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

Quick Start Guide that was included in the EVM kit

Productos
SoC del procesador de señal digital (DSP) de radar y audio
66AK2G12 — DSP+Arm multinúcleo de alto rendimiento: 1x Arm, núcleos A15, 1x C66x DSP núcleo

Documentación

Additional software elements not included in SDK

Link to Release Notes for Processor SDK RTOS

Link to Getting Started Guide for Processor SDK RTOS

Link to Developer Guide for Processor SDK RTOS

Software Manifest of Components Inside the SDK

Información de la versión

Thank you for your interest in the K2G Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers. The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI's Code Composer Studio integrated development environment.

More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.