Seleccione una versión
SIMPLELINK-MATTER
SimpleLink™ family of devices Matter software
Texas Instruments GitHub Link
Documentación
Información de la versión
Release Information
The SimpleLink™ Matter links to the Texas Instruments GitHub repository that contains all the software development tools that enable engineers to develop Matter Accessory Device and is the starting point for Matter development on all SimpleLink CC13xx and CC26xx family of wireless microcontrollers (MCUs). It contains essential software components, such as a Bluetooth® Low Energy (BLE) protocol stack supporting Bluetooth 5.2, Thread 1.3 networking stack based on OpenThread and Matter 1.0 application layer stack based on open source Matter stack. In addition, the Dynamic Multi-Protocol Manager (DMM) software component enables multiprotocol development on a single SimpleLink wireless MCU.
The SimpleLink MCU portfolio offers a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. With 100 percent code reuse across host MCUs, Wi-Fi™, Bluetooth Low Energy, 2.4GHz, Sub-1GHz devices and more, choose the MCU or connectivity standard that fits your design. A one-time investment with the SimpleLink software development kit allows you to reuse often, opening the door to create unlimited applications. For more information, visit www.ti.com/simplelink.
Novedades
- Matter 1.0 support for CC2652R7