TPS65053EVM-389
TPS65053EVM-389 評価モジュール
TPS65053EVM-389
概要
The TPS65053EVM-389 facilitates evaluation of the TPS65053 integrated Power Management IC in applications that use a Freescale i.MX27 processor. The TPS65053 contains 2 DC/DC switchers and 3 low-dropout linear regulators and is powered from a 2.7V to 5.5V source.
特長
- Up To 95% Efficiency
- Output Current for DC/DC Converters:
- DCDC1 = 1 A; DCDC2 = 0.6 A
- DC/DC Converters Externally Adjustable
- VIN Range for DC/DC Converters From 2.5 V to 6 V
- 2.25-MHz Fixed Frequency Operation
- Power Save Mode at Light Load Current
- 180º Out-of-Phase Operation
- Output Voltage Accuracy in PWM mode ±1%
- Total Typical 32-µA Quiescent Current for Both DC/DC Converters
- 100% Duty Cycle for Lowest Dropout
- One General-Purpose 400-mA LDO
- Two General-Purpose 200-mA LDOs
- VIN Range for LDOs from 1.5 V to 6.5 V
マルチチャネル IC (PMIC)
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 1
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | TPS65053EVM-389 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |