バージョンを選択
SIMPLELINK-CC32XX-SDK
SimpleLink™ Wi-Fi® CC32xx ソフトウェア開発キット(SDK)
Link to Windows Installer for SimpleLink CC32XX SDK
Link to macOS Installer for SimpleLink CC32XX SDK
Link to Linux Installer for SimpleLink CC32XX SDK
Link to Radio Tool for SimpleLink CC32XX SDK and SimpleLink SDK Wi-Fi Plug-In
製品
Wi-Fi 製品
ハードウェア開発
技術情報
SimpleLink CC32XX SDK Documentation
リリース情報
Click on the links in the table above to download. The SimpleLink Wi-Fi SDK delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
For CC3220 SDK versions 2.30 and earlier, please see the CC3220 SDK download page.
最新情報
- Fixed issue - In CC3235SF only, the device might get stuck while going to sleep or waking up. Recommendation - Upgrade the CC3235S/SF device with the latest servicepack under cc32xx_sdk_3_20_01_01/tools/cc32xx_tools/servicepack-cc3x35